(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Butt Splice, Bare, P type【100 Pieces Per Package】

Crimp Terminal - Butt Splice, Bare, P type
  • Volume Discount

Overlap sleeve (P type / general purpose connector).

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P2
P5.5
P8
P14
P22
P-1.25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Representative standards Applicable wire range
(mm2)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.18UL / JIS / CSA1.04 to 2.63

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.45.48.5UL / JIS / CSA2.63 to 6.64

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.579.5UL / JIS / CSA6.64 to 10.52

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.88.911UL / JIS / CSA10.52 to 16.78

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

7.711.313.5UL / JIS / CSA16.78 to 26.66

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.38UL / CSA0.25 to 1.65

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Sleeve

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.