(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contact for Faston Terminal 250 Series【100 Pieces Per Package】

Contact for Faston Terminal 250 Series
  • Volume Discount

Contacts for the Faston terminal 250 series, 100 pcs. per pkg.

[Features]
· Connectors can be inserted and removed freely since they consist of a receptacle and a tab that fits inside.
· Used widely for home appliances and in the automobile industry, thanks to its many advantages such as quick and easy use, accurate and uniform crimp connection reliability, and low cost.
· Nylon AMP insulation pods are also available for housing a Faston terminal after it is crimped to the wire.
· The Fastin Faston connector which can accommodate multiple pole connections in one housing is also included in the Faston product line

(i)Caution

PDF

Part Number

Configured Part Number is shown.

170084-2

 
Part Number
170084-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Insertion Connector Shape Others Series 250
Applicable wire size(AWG) 18 to 14 Applicable wire size(mm2) 0.75 to 2.27 Insulation coating outer diameter(mm) 2.05 to 3.68

Please check the type/dimensions/specifications of the part 170084-2 in the Contact for Faston Terminal 250 Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.