(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

A Series Crimp Terminal - Spade, Bare, 【1-1,000 Pieces Per Package】

A Series Crimp Terminal - Spade, Bare,
  • Volume Discount

General purpose forked, or Y-shaped, bare crimp terminals with a tongue opening used to connect electric wires to equipment while eliminating the need for wire folding.

[Features]
・ The round butted seam at the center of the connector allows for easy wire alignment when using a crimping tool.
・Utilizes unique JST oxygen free copper material.
・Made of tin-plated electrolytic copper, featuring excellent electrical conductivity.
・Compatible with wire between 12-26 AWG.
・Can be used with 600V PSE VCT cable.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0.5-2A
0.5-3A
0.5-3.7A
0.5-4A
1.25-4A
1.25-5A
1.25-6A
1.25-B3A
1.25-B3.5A
1.25-C3A
1.25-C3.5A
1.25-N3A
1.25-S3A
1.25-S4A
1.25-YS3A
1.25-YS4A
2-4A
2-5A
2-6A
2-C3.5A
2-N3A
2-YM4A
2-YS3A
2-YS4A
5.5-5A
5.5-6A
5.5-S4A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Terminal width (B)
(mm)
Opening internal diameter (d2)
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

1212.8#26 to 224.62.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1212.5#26 to 225.03.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1215#26 to 226.43.7

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

1216.2#26 to 227.04.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.8#22 to 168.54.3
1 Piece(s)Available

11 Days or more

1.73.415.8#22 to 169.55.3

1,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

1.73.422#22 to 16126.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.8#22 to 165.83.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.8#22 to 165.83.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.8#22 to 165.63.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.8#22 to 165.63.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.8#22 to 166.23.7

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

1.73.415.8#22 to 167.23.7

1,000 Pieces Per Package

1 Pack(s)Available

Quote

1.73.415.8#22 to 167.24.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.4#22 to 166.43.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.73.415.4#22 to 166.44.3

1,000 Pieces Per Package

1 Pack(s)Available

Quote

2.34.116.8#16 to 148.54.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.116.8#16 to 149.55.3
1 Piece(s)Available

11 Days or more

2.34.122#16 to 14126.4

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

2.34.115.8#16 to 145.63.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.115.8#16 to 145.93.2

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

2.34.115.4#16 to 146.84.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.115.4#16 to 146.43.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.34.115.4#16 to 146.44.3

1,000 Pieces Per Package

1 Pack(s)Available

11 Days or more

3.45.619.5#12 to 109.55.3
1 Piece(s)Available

11 Days or more

3.45.625.5#12 to 1013.56.4

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

3.45.619.5#12 to 108.54.3

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Y-type Representative standards UL / CSA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.