(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

YL Connector【1-500 Pieces Per Package】

YL Connector
  • Volume Discount

[Features]
· Can use a safety design retainer to prevent incomplete insertion of contacts. This guides the contact to the correct fixed position and securely locks it in place.
· Housing lance method.
·Retainer.
▪ Interlocking structure.
· Panel locking structure.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
YLP-02V
YLP-03V
YLP-04V
YLP-06V
YLP-08V
YLP-09V
YLP-12V
YLP-15V
YLP-16V
YLR-02V
YLR-03V
YLR-04V
YLR-06V
YLR-08V
YLR-09V
YLR-12V
YLR-15V
YLR-16V
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Allowable Current
(A)
Product classification Specifications Features
1 Piece(s)Available

Same day

Stock

Female (socket)2AC/DC7(10)Plug/housingFor socket contact1-line type
1 Piece(s)Available

6 Days or more

Female (socket)3AC/DC6(9)Plug/housingFor socket contact1-line type

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)4AC/DC6(9)Plug/housingFor socket contact2-line type
1 Piece(s)Available

6 Days or more

Female (socket)6AC/DC5(8)Plug/housingFor socket contact2-line type

500 Pieces Per Package

1 Pack(s)Available

7 Days or more

Female (socket)8AC/DC4(7)Plug/housingFor socket contact2-line type

500 Pieces Per Package

1 Pack(s)Available

7 Days or more

Female (socket)9AC/DC4(6)Plug/housingFor socket contact3-line type
1 Piece(s)Available

Same day

Stock

Female (socket)12AC/DC3(6)Plug/housingFor socket contact3-line type

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)15AC/DC3(5)Plug/housingFor socket contact3-line type

200 Pieces Per Package

1 Pack(s)Available

7 Days or more

Female (socket)16AC/DC3(5)Plug/housingFor socket contact2-line type
1 Piece(s)Available

Same day

Stock

Male (plug)2AC/DC7(10)Receptacle housingFor pin contact1-line type
1 Piece(s)Available

6 Days or more

Male (plug)3AC/DC6(9)Receptacle housingFor pin contact1-line type

500 Pieces Per Package

1 Pack(s)Available

6 Days or more

Male (plug)4AC/DC6(9)Receptacle housingFor pin contact2-line type
1 Piece(s)Available

6 Days or more

Male (plug)6AC/DC5(8)Receptacle housingFor pin contact2-line type
1 Piece(s)Available

6 Days or more

Male (plug)8AC/DC4(7)Receptacle housingFor pin contact2-line type
1 Piece(s)Available

6 Days or more

Male (plug)9AC/DC4(6)Receptacle housingFor pin contact3-line type
1 Piece(s)Available

Same day

Stock

Male (plug)12AC/DC3(6)Receptacle housingFor pin contact3-line type

200 Pieces Per Package

1 Pack(s)Available

9 Days or more

Male (plug)15AC/DC3(5)Receptacle housingFor pin contact3-line type
1 Piece(s)Available

6 Days or more

Male (plug)16AC/DC3(5)Receptacle housingFor pin contact2-line type

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials Y and Z Series Initials Y and Z YL
Application Cable connection Allowable Voltage(V) AC/DC300 Wire connection method Crimp
Connection direction Straight IP Rating None Representative standards UL / TUV / CSA
Color White Pitch(mm) 4.5 Applicable wire range(AWG) #26 to 16
Other standards PSE compliant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.