(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector, XH【100 Pieces Per Package】

Contacts - Connector, XH
  • Volume Discount

2.5 mm pitch small-print connector for circuit boards.
[Features]
·A connector for circuit boards with a mount height of 9.8 mm developed in a smaller size based on the high reliability and versatility of the NH series.
·Materials / Surface treatment: Phosphor bronze / tin plating (reflow treatment)
[Applications]
·Wide range of use, such as industrial equipment and control panels.

PDF

Part Number

Configured Part Number is shown.

BXH-001T-P0.6

 
Part Number
BXH-001T-P0.6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector series initials V W X V W X XH Applicable pin/contact Female (socket)
Allowable Current(A) AC/DC3 Allowable Voltage(V) AC/DC250 Wire connection method Crimp
IP Rating None Representative standards UL / TUV / CSA Specifications Individual
Applicable wire range(AWG) #28 to 22 Wire coating outer diameter(mm) 0.9 to 1.9 Material/surface treatment Phosphor bronze/tin plating (reflow treatment)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.