(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JL04V Series Circular Connector - TÜV

JL04V Series Circular Connector - TÜV
  • Volume Discount

High reliability round connector that is TUV certified as a European safety standard connector.
[Features]
· An environment-resistant structure that prevents water, oil, dust, etc. from entering from the outside thanks to its IP67 class waterproof and dust-proof capabilities.
· Compatible with MIL standard MS connectors.
[Applications]
· A highly reliable round connector used as a European safety standard compatible connector.
· Widely usable as a connector; optimal for circuit connections of various industrial equipment such as machine tools and servo motors.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JL04V-2A20-4SE-B-R
JL04V-2A22-J1SE-R
JL04V-2A28-11PEZ-R
JL04V-2A28-11SE-R
JL04V-2A32-17SE-B-R
JL04V-2E20-4PE-B-R
JL04V-2E20-18PE-B-R
JL04V-2E22-J1PE-R
JL04V-2E24-10PE-B-R
JL04V-2E32-17PE-B-R
JL04V-6A10SL-3SE-R
JL04V-6A18-10SE-R
JL04V-6A20-15PE-R
JL04V-6A20-18SE-R
JL04V-6A22-23PE-EB-R
JL04V-6A22-23PE-R
JL04V-6A22-J1PE-R
JL04V-6A22-J1SE-R
JL04V-6A28-11PEZ-R
JL04V-6A32-17PEY-EB-R
JL04V-8A22-22SE-EB1H-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Application Allowable Current
(A)
Connection direction Connector type Contact configuration (Contact size *Number of electrodes) Applicable wire size
(mm2)
Applicable wire
(AWG No.)
Total current capacity
(A)
Maximum Voltage
(Vacr.m.s. 1 minute)
Waterproof function Insert rotation position
(Degree)
Shell size Shell color End bell Allowable current details (contact size *current) Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4
1 Piece(s)Available

8 Days or more

-Female4Panel mount23StraightPanel mounting receptacle#12*43.5 or less76.276.22000Non-waterproof type020Black Type Interference ColorNone-JL04V-6A20-4PE-EB-R [Straight plug]---
1 Piece(s)Available

8 Days or more

-Female18Panel mount5/13/23StraightPanel mounting receptacle#20*12 + #16*2 + #12*4#20: 0.8 or less. #16: 1.25 or less. #12: 3.5 or less.35.635.62000Non-waterproof type022Black Type Interference ColorNone#20*5V/#16*13V/#12*23VJL04V-6A22-J1PE-R [Straight plug]---
1 Piece(s)Available

8 Days or more

-Male22Panel mount13/23StraightPanel mounting receptacle#16*18 + #12*4#16: 1.25 or less/#12: 3.5 or less65.265.22000Non-waterproof type28028Black Type Interference ColorNone#16*13V/#12*23VJL04V-6A28-11SEZ-EB-R [Straight plug]JL04V-6A28-11SEZ-R [Straight plug]--
1 Piece(s)Available

8 Days or more

10Female22Panel mount13/23StraightPanel mounting receptacle#16*18 + #12*4#16: 1.25 or less/#12: 3.5 or less65.265.22000Non-waterproof type028Black Type Interference ColorNone#16*13V/#12*23VJL04V-6A28-11PE-EB-R [Straight plug]JL04V-6A28-11PE-R [Straight plug]--
1 Piece(s)Available

8 Days or more

-Female4Panel mount80StraightPanel mounting receptacle#4*422 or less265.2265.22000Non-waterproof type032Black Type Interference ColorNone-JL04V-6A32-17PE-EB-R [Straight plug]---
1 Piece(s)Available

8 Days or more

10Male4Panel mount23StraightPanel mounting receptacle#12*43.5 or less76.276.22000Unit waterproof type020Black Type Interference ColorNone-JA06A-20-4S-J1-R [plug]JL04V-6A20-4SE-EB-R [Straight plug]JL04V-6A20-4SE-R [Straight plug]-
1 Piece(s)Available

8 Days or more

-Male9Panel mount13/23StraightPanel mounting receptacle#16*6 + #12*3#16: 1.25 or less/#12: 3.5 or less79.879.82000Unit waterproof type020Black Type Interference ColorNone#16*13V/#12*23VJL04V-6A20-18SE-EB-R [Straight plug]JL04V-6A20-18SE-R [Straight plug]--
1 Piece(s)Available

8 Days or more

-Male18Panel mount5/13/23StraightPanel mounting receptacle#20*12 + #16*2 + #12*4#20: 0.8 or less. #16: 1.25 or less. #12: 3.5 or less.35.635.62000Unit waterproof type022Black Type Interference ColorNone#20*5V/#16*13V/#12*23VJL04V-6A22-J1SE-R [Straight plug]---
1 Piece(s)Available

8 Days or more

10Male7Panel mount46StraightPanel mounting receptacle#8*75.5 or less211.5211.52000Unit waterproof type024Black Type Interference ColorNone-JA06A-24-10S-J1-EB-R [plug]JA06A-24-10S-J1-R [plug]JL04V-6A24-10SE-EB-R [Straight plug]JL04V-6A24-10SE-R [Straight plug]
1 Piece(s)Available

8 Days or more

-Male4Panel mount80StraightPanel mounting receptacle#4*422 or less265.2265.22000Unit waterproof type032Black Type Interference ColorNone-JA06A-32-17S-J1-R [plug]JL04V-6A32-17SE-EB-R [Straight plug]JL04V-6A32-17SE-R [Straight plug]-
1 Piece(s)Available

8 Days or more

10Female3Cable connection13StraightSingle Block Plug#16*31.25 or less34.534.52000Waterproof during mating010Black Type Interference ColorNone-JL04V-2E10SL-3PE-B-R [Panel mounting receptacle]---
1 Piece(s)Available

8 Days or more

10Female4Cable connection23StraightSingle Block Plug#12*43.5 or less76.276.22000Waterproof during mating018Black Type Interference ColorNone-JL04V-2E18-10PE-B-R [Panel mounting receptacle]JL10-2E18-10PE [Panel mounting receptacle]--
1 Piece(s)Available

8 Days or more

-Male7Cable connection23StraightSingle Block Plug#12*73.5 or less105.7105.72000Waterproof during mating020Black Type Interference ColorNone-JL04V-2A20-15SE-B-R [Panel mounting receptacle]---
1 Piece(s)Available

8 Days or more

-Female9Cable connection13/23StraightSingle Block Plug#16*6 + #12*3#16: 1.25 or less/#12: 3.5 or less79.879.82000Waterproof during mating020Black Type Interference ColorNone#16*13V/#12*23VJL04V-2E20-18PE-B-R [Panel mounting receptacle]---
1 Piece(s)Available

8 Days or more

-Male8Cable connection23StraightStraight plug#12*83.5 or less110.4110.42000Waterproof during mating022Black Type Interference ColorWith end bell-JL04V-2A22-23SE-B-R [Panel mounting receptacle]---
1 Piece(s)Available

8 Days or more

-Male8Cable connection23StraightSingle Block Plug#12*83.5 or less110.4110.42000Waterproof during mating022Black Type Interference ColorNone-JL04V-2A22-23SE-B-R [Panel mounting receptacle]---
1 Piece(s)Available

8 Days or more

-Male18Cable connection5/13/23StraightSingle Block Plug#20*12 + #16*2 + #12*4#20: 0.8 or less. #16: 1.25 or less. #12: 3.5 or less.35.635.62000Waterproof during mating022Black Type Interference ColorNone#20*5V/#16*13V/#12*23VJL04V-2A22-J1SE-R [Panel mounting receptacle]---
1 Piece(s)Available

8 Days or more

-Female18Cable connection5/13/23StraightSingle Block Plug#20*12 + #16*2 + #12*4#20: 0.8 or less. #16: 1.25 or less. #12: 3.5 or less.35.635.62000Waterproof during mating022Black Type Interference ColorNone#20*5V/#16*13V/#12*23VJL04V-2E22-J1PE-R [Panel mounting receptacle]---
1 Piece(s)Available

8 Days or more

-Male22Cable connection13/23StraightSingle Block Plug#16*18 + #12*4#16: 1.25 or less/#12: 3.5 or less65.265.22000Waterproof during mating28028Black Type Interference ColorNone#16*13V/#12*23VJL04V-2A28-11SEZ-R [Panel mounting receptacle]---
1 Piece(s)Available

8 Days or more

-Male4Cable connection80StraightStraight plug#4*422 or less265.2265.22000Waterproof during mating25032Black Type Interference ColorWith end bell-JL04V-2A32-17SEY-B-R [Panel mounting receptacle]---
1 Piece(s)Available

8 Days or more

10Female-Cable connection57AngleRight angle plug#8*410 or less--2,000Waterproof during mating0-Black type interference colorWith special end bell (arrangement 22 - 22)-JL04HV-2E22-22PE-B-R [panel mounting receptacle]---

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials JKL JKL JL04V
Wire connection method Solder Representative standards TUV Contact contacting part finish Silver

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.