(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NEMA Standard Power Supply Plug/Power Supply Cable Set

Part Number

Configured Part Number is shown.

 
Part Number
3212N-L5-CS
3222N-L6-CS
3312N-L5-CS
3322N-L6-CS
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated current
(A)
Rated voltage
(V)
1 Piece(s)Available

8 Days or more

20125
1 Piece(s)Available

8 Days or more

20250
1 Piece(s)Available

8 Days or more

30125
1 Piece(s)Available

8 Days or more

30250

Loading...

  1. 1

Basic Information

Plug shape Hook type/NEMA Cable length(m) 5 Supported countries (standards) Japan (PSE)

Additional Products in this Category

Tech Support