(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

INDUSTRIAL MINI I/O CONNECTOR SYSTEM

INDUSTRIAL MINI I/O CONNECTOR SYSTEM
  • Volume Discount

[Features]
A small, compact latch system with two configurations to prevent mis-mating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2013595-1
2040008-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFeatures Specifications
1 Piece(s)Available

8 Days or more

10D-shape type 1 cover (black) / Latch (black)
1 Piece(s)Available

8 Days or more

10D-shape type2Latch (black)

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials GHI G/H/I Industrial Mini I/O
Number of electrodes 8 Application For PCB Rated current(A) 0.5
Rated voltage(V) 30 Wire connection method Solder Type Modular plug kit
Applicable wire size(AWG) 22 Applicable wire size(mm2) 6.7 Material Thermoplastic resin (UL94V-0)/copper alloy
Product classification Connector Insertion-extraction durability(times) 1500 Operating temperature range(℃) -40 to +70
Notes Lock shape: normal

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.