(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

F Series Crimp Terminal - Spade, Bare【100-1,000 Pieces Per Package】

F Series Crimp Terminal - Spade, Bare
  • On Sale Till 15/12/2024
  • Volume Discount

[Features]
· Naked crimp terminal/square open-type (F type) for copper wires.
· Terminals detachable without removing all of the screws.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
F0.08-3
F0.08-V3.5
F0.3-2
F0.3-3
F0.3-3.5
F0.3-4
F0.3-L3.5
F0.3-V3.5
F0.5-2
F0.5-3
F0.5-3.5
F0.5-4
F0.5-5
F0.5-L3.5
F0.5-V3.5
F1.25-3
F1.25-3.5
F1.25-4
F1.25-5
F1.25-6
F1.25-A3.5
F1.25-A4
F1.25-C3.5
F1.25-L3
F1.25-L3.5
F1.25-M3
F1.25-S3.5
F1.25-S4
F1.25-V3
F1.25-V3.5
F2-3
F2-3.5
F2-4
F2-5
F2-6
F2-A3
F2-A4
F2-M4
F2-S3.5
F2-S4
F3.5-4
F3.5-5
F5.5-4
F5.5-5
F5.5-6
F5.5-8
F5.5-M4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)
Representative standards Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
Applicable tools

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.212.528-0.080.452.3DS031,DH-1B

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.71528-0.080.452.3DS031,DH-1B

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

102.25.212.526 to 24UL0.1 to 0.30.82.3DS031,DH-1B,AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.212.526 to 24UL0.1 to 0.30.82.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.76.61526 to 24UL0.1 to 0.30.82.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

104.36.61526 to 24UL0.1 to 0.30.82.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

103.75.71526 to 24-0.1 to 0.30.82.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.71526 to 24-0.1 to 0.30.82.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

102.25.212.524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.212.524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-3.76.61524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4.36.61524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

105.381524 to 20UL / CSA0.2 to 0.51.22.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.71524 to 20-0.2 to 0.51.22.3DS031,DH-1B,AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.71524 to 20-0.2 to 0.51.22.3DS031,DH-1B,AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.2614.222 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.7614.222 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.3716.222 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.3816.822 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.49.71722 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.76.415.422 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4.38.316.222 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.7612.822 to 16UL0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.25.915.622 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.915.622 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.614.222 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.713.522 to 16UL0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.36.415.622 to 16UL / CSA0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.715.222 to 16-0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.715.222 to 16UL0.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.514.216 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.76.515.816 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.36.916.216 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.38.517.216 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.41120.216 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.25.714.216 to 14-1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

104.38.316.216 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

104.36.415.616 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.75.715.716 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.36.615.816 to 14UL / CSA1.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A,

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.3817.812UL / CSA2.63 to 4.63.05.05N18,214A,DH-1B,REC-14A,AC-5N-D

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.3817.812UL / CSA2.63 to 4.63.05.05N18,214A,DH-1B,REC-14A,AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.38.51812 to 10UL / CSA2.63 to 6.643.45.65N18,214A,DH-1B,REC-14A,AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

105.391912 to 10UL / CSA2.63 to 6.643.45.65N18,214A,DH-1B,REC-14A,AC-5N-D

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

106.412.523.512 to 10UL / CSA2.63 to 6.643.45.65N18,214A,DH-1B,REC-14A,AC-5N-D

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

108.41524.512 to 10UL / CSA2.63 to 6.643.45.65N18,214A,DH-1B,REC-14A,AC-5N-D

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

104.37.119.512 to 10UL / CSA2.63 to 6.643.45.65N18,214A,DH-1B,REC-14A,AC-5N-D

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Y-type.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.