(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

H Series Crimp Terminal - Hook, Bare【500-1,000 Pieces Per Package】

H Series Crimp Terminal - Hook, Bare
  • Volume Discount

[Features]
· Naked crimp terminal/hook-type (H type) for copper wires.
· Terminals detachable without removing all of the screws.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
H1.25-3
H1.25-4
H1.25-5
H1.25-6
H2-3
H2-4
H2-5
H2-6
H2-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInternal diameter d2
(Φ)
Outer diameter B
(mm)
Overall length L
(mm)
Applicable wire size
(AWG)
Conforming wire range (stranded wire)
(mm2)
Internal diameter d1
(Φ)
External shape D
(mm)
Applicable tools

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

103.25.513.822 to 160.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

104.3815.822 to 160.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

105.3815.822 to 160.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

106.411.520.222 to 160.25 to 1.651.73.4DS031, mini 12, 5N18, DH-1B, AC-5N-D

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

103.2816.816 to 141.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

104.38.516.816 to 141.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

105.39.517.716 to 141.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

106.4122216 to 141.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

108.4122216 to 141.04 to 2.632.34.2Mini 12, 5N18, 214A, DH-1B, AC-5N-D, REC-14A

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Hook type Representative standards UL / CSA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.