(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Crimp Sleeve (Cap Type)【11-12 Pieces Per Package】

Waterproof Crimp Sleeve (Cap Type)
  • Volume Discount

[Features]
- Waterproof cap shuts out water.
Waterproof performance up to safety standard IP57 (IEC529).
[Use]
- For wiring within devices that require waterproofing, in places where a heat gun or other thermal tools cannot be used.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
T-TMNB2WP
T-TMNB125WP
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable wire size
(AWG)
Insulation coating (color) Wire conjugation stranded cable
(mm2)
Dimensions
(mm)
Internal dimensions
(mm)
JAN code Trusco cord

11 Pieces Per Package

1 Pack(s)Available

8 Days or more

16 to 14Translucent blue1.04 to 2.636.12.34989999256499441-9146

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

20 to 16Red transparent0.50 to 1.255.41.74989999256482441-9138

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Others Overall length C(mm) 26.9
Rated voltage(V) 300 JIS standard compatible product x Applicable tools NH-64 (Nichifu special tools)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.