(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - Sequential Clip, D5000 Series Compatible (Part Numbers)

Connector Accessories - Sequential Clip, D5000 Series Compatible
  • Volume Discount

An accessory for the D5000 series.

[Features]
•For make-first, break-last connectors.

PDF

Part Number

Configured Part Number is shown.

179993-1

 
Part Number
179993-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Type Connector Fastener Material Body: Stainless Steel / Screw: Steel (Nickel Plated) Features For First Make/Last Break
Specifications Sequential clips Applicable series D5000 Features For first make/last break

Please check the type/dimensions/specifications of the part 179993-1 in the Connector Accessories - Sequential Clip, D5000 Series Compatible series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.