(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Accessories - Push-in Rivets, D3000 Series Compatible

Connector Accessories - Push-in Rivets, D3000 Series Compatible
  • Volume Discount

These are used to secure the panel type of tab housing to the panel.

[Features]
・ Used to secure the panel type of tab housing to the panel (Use as an easy mounting type. Not suitable for items with many electrodes or in cases of frequent insertion and removal.)

PDF

Part Number

Configured Part Number is shown.

900128-1

  • Order Qty.

    Minimum order quantity is 10.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeConnector FastenerColorBlack
FeaturesInsertion Force: 19.6 N to 29.4 N / Holding Force: 127.4 N MinimumSpecificationsPanel thickness: 0.3 to 1.3 mm
Applicable seriesD3000FeaturesInsertion force: 19.6 N to 29.4 N / Retention force: 127.4 N min.
Part Number
900128-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

12 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Connector Fastener Color Black Features Insertion Force: 19.6 N to 29.4 N / Holding Force: 127.4 N Minimum
Specifications Panel thickness: 0.3 to 1.3 mm Applicable series D3000 Features Insertion force: 19.6 N to 29.4 N / Retention force: 127.4 N min.

Please check the type/dimensions/specifications of the part 900128-1 in the Connector Accessories - Push-in Rivets, D3000 Series Compatible series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.