(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dynamic HTS Module

Dynamic HTS Module
  • Volume Discount

[Features]
· The Dynamic Series of connectors have been developed heavy duty waterproofing applications.
· All Dynamic Series connectors are mountable from the inside of control panels to the panel exterior.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1747364-1
1747365-1
1747366-1
1871418-1
1871419-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of electrodes Rated current
(A)
Rated voltage
(V)
Representative standards Type Pitch
(mm)
Applicable wire size
(AWG)
Series Number with packs
(Piece)
Maximum Contact Resistance
(mΩ)
Total contact resistance
(mΩ)
1 Piece(s)Available

6 Days or more

10Male1215600UL / TUV / CSATab housing6.514 ~ 28D-3800-1010
10 Piece(s)Available

8 Days or more

10Female305250-Receptacle housing3.7518 ~ 28D-2800-1010
1 Piece(s)Available

Quote

10Male305250-Tab housing3.7518 ~ 28D-28002001010
168 Piece(s)Available

Quote

10Female440630UL / TUV / CSAReceptacle housing1210 ~ 16D-5800-22
1 Piece(s)Available

8 Days or more

-Male440630UL / TUV / CSATab housing1210 ~ 16D-5800369622

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Dynamic
Application Cable connection Wire connection method Crimp Connection direction Straight
Features Dynamic series · HTS series collaborated connector Color Black Plating Gold 0.38 μm
Operating temperature range(℃) -55 to +105 Notes UL94V-0, and glass-filled thermoplastic PBt

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.