(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T Series Cap-Lock Circular Connector (Part Numbers)

T Series Cap-Lock Circular Connector
  • Volume Discount

The T series correspond to round connectors for industrial equipment that employ a mechanically superior shell structure.

[Features]
•T series connectors.
•Round connectors for industrial equipment that employ a mechanically superior shell structure.
•Uses synthetic rubber as an insulator.
•Mount and remove quickly and easily thanks to a single-action cap-lock mechanism

Part Number

Configured Part Number is shown.

Part Number
T-484-PF
T-484-PM
T-484-RF
T-484-RM
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Application Type of connector shape Connector shape characteristics Normal core/reverse core Flange Mating partner 1
1 Piece(s)Available

8 Days or more

FemaleCable connectionPlugGeneral shapesNormal-coreNoneT-484-RM (panel receptacle)
1 Piece(s)Available

8 Days or more

MaleCable connectionPlugGeneral shapesReverse-coreNoneT-484-RF (panel receptacle)
1 Piece(s)Available

8 Days or more

FemalePanel mountReceptacleWith flangeReverse-coreRectangularT-484-PM (Straight plug)
1 Piece(s)Available

8 Days or more

MalePanel mountReceptacleWith flangeNormal-coreRectangularT-484-PF (Straight plug)

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials S T U Series starting with S, T, U T
Number of cores 4 Allowable Current(A) 30 Allowable Voltage(V) 500
Wire connection method Screw Connection direction Straight IP Rating None
Shell size 48 Applicable wire conductor cross section(mm2) 3.5 to 5.5 Operating temperature range(℃) -25 to +85
Screw for Tubes None Shell plating treatment Satin chrome Contact plating treatment Silver

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.