(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

25AA Series Circular Connector - Power, Resin

25AA Series Circular Connector - Power, Resin
  • Volume Discount

The 25AA Series are plastic shell connectors with excellent lightweight/rigidity.

[Features]
· This Series achieves a high cost-performance ratio due to a new concept.
· This crimped open kit type simplifies the task of wiring.
· Manufactured with a lightweight plastic shell with excellent rigidity.
· Electrical Appliance and Material Safety Law compliant product.
· Insulation resistance: ≥ 2000 MΩ when measured at a specified voltage between the nearest conductors.
· Voltage resistance: No electrical short-circuit failure occurs even if the specified voltage is applied between the nearest conductors for one minute.
· Contact resistance: ≤ 3 MΩ when a pair of contacts are joined to a regular length.
· Vibration resistance: When performing vibration testing, there are no functional problems and the contact resistance is ≤ 3 MΩ.
· Shock resistance: When performing shock testing, there are no functional problems and the contact resistance is ≤ 3 MΩ.
· Humidity resistance: When performing humidity testing, there are no functional problems and the insulation resistance is ≥ 10 MΩ.
· Temperature cycle: When performing temperature cycle testing, there are no functional problems and insulation resistance is ≥ 2000 MΩ.
· Salt spray: When performing salt spray, there are no functional problems and the contact resistance is ≤ 3 MΩ.

Part Number

Configured Part Number is shown.

25AA-2RF

Part Number
25AA-2RF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials Number Series starting with numerals 25AA
Applicable pin/contact Female Number of cores 2 Application Panel mount
Allowable Current(A) 10 Allowable Voltage(V) 250 Wire connection method Crimp
Connection direction Straight IP Rating None Representative standards PSE
Type of connector shape Receptacle Connector shape characteristics With flange Shell size 25
Normal core/reverse core Reverse-core Used cable outer diameter(Φ) None Applicable wire conductor cross section(mm2) 2.0
Operating temperature range(℃) -25 to +85 Flange Circular Screw for Tubes None
Shell plating treatment Unprocessed Contact plating treatment Nickel Mating partner 1 25AA-2PM・A [Straight plug]
Mating partner 2 25 AA-2 PM・B (Straight plug)

Please check the type/dimensions/specifications of the part 25AA-2RF in the 25AA Series Circular Connector - Power, Resin series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.