(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Rectangular Connectors - Plastic Housing, PCR Series

Rectangular Connectors - Plastic Housing, PCR Series
  • Volume Discount

This is a PCR series case.

[Features]
· A wide range of cores of 20 to 96 are available from the board to the cable.
· For EMI measures other than FCC.
· A wide range of cores of 20 to 128 are available from board to board.
· Products enabling live wire connection (three steps) are available.
· Parallel mating is feasible through a housing guide mechanism and the structure prevents shorting between adjacent contacts.
· Ideal for connection to horizontal, parallel, and vertical backs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCR-LS20LA1
PCR-LS50LA
PCR-S20LA
PCR-V20LA
PCR-V20LB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCores Features Applicable cable size
1 Piece(s)Available

8 Days or more

1020Plastic vertical (with screw lock)Φ10 MAX
1 Piece(s)Available

8 Days or more

1050Plastic vertical (with screw lock)Φ16 MAX
1 Piece(s)Available

6 Days or more

1020Plastic vertical (without screw lock)Φ 8.5
1 Piece(s)Available

6 Days or more

1020Plastic vertical (without screw lock)Φ 6
1 Piece(s)Available

6 Days or more

1020Plastic vertical (without screw lock)Φ 8

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials P Q R P/Q/R PCR
Application Case Connection direction Straight IP Rating None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.