(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Circuit Board Installation, PCR Series

Rectangular Connectors - Circuit Board Installation, PCR Series
  • Volume Discount

Honda Tsushin Kogyo are application flexible connectors designed for PC boards and cables. Bellows, high-density contact type and accessories are, as with the PCS series, applicable to various uses.

[Features]

· A wide range of cores of 20 to 96 are available from the board to the cable.
· For EMI measures other than FCC.
· A wide range of cores of 20 to 128 are available from board to board.
· Products enabling live wire connection (three steps) are available.
· Parallel mating is feasible through a housing guide mechanism and the structure prevents shorting between adjacent contacts.
· Ideal for connection to horizontal, parallel, and vertical backs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCR-E20FA+
PCR-E20FS+
PCR-E20LMD+
PCR-E20MD+
PCR-E36FS+
PCR-E36PMA+
PCR-E50FA+
PCR-E50FS+
PCR-E50LMD+
PCR-E50MD+
PCR-E50PMA+
PCR-E68FS+
PCR-E68PMA+
PCR-E96FA+
PCR-E96FS+
PCR-E96PMA+
PCR-S20FS+
PCR-S50FS+
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Application Wire connection method Connection direction Features Applicable cable size Quantity of units ordered
(Piece)
1 Piece(s)Available

8 Days or more

10Female20[Cable connection] Cable to Circuit BoardPressure weldingStraightNote EMI-compatibleAWG#28 (7/0.127) AWG#30 (1/0.254) discrete wire-
1 Piece(s)Available

8 Days or more

-Female20[Cable connection] Cable to Circuit BoardSolderStraightNote EMI-compatibleAWG#28 MAX-
1 Piece(s)Available

Same day

Stock

10Male20For Circuit Boards-Right angle Dip type / EMI measures None10
10 Piece(s)Available

6 Days or more

10Male20For Circuit Boards-Straight Dip type / EMI measures None10
1 Piece(s)Available

8 Days or more

-Female36[Cable connection] Cable to Circuit BoardSolderStraightNote EMI-compatibleAWG#28 MAX-
1 Piece(s)Available

8 Days or more

10Male36Panel mountPressure weldingStraightEMI-compatibleAWG#28 (7/0.127) AWG#30 (1/0.254) discrete wire-
1 Piece(s)Available

8 Days or more

10Female50[Cable connection] Cable to Circuit BoardPressure weldingStraightNote EMI-compatibleAWG#28 (7/0.127) AWG#30 (1/0.254) discrete wire-
1 Piece(s)Available

8 Days or more

-Female50[Cable connection] Cable to Circuit BoardSolderStraightNote EMI-compatibleAWG#28 MAX-
10 Piece(s)Available

6 Days or more

10Male50For Circuit Boards-Right angle Dip type / EMI measures None10
10 Piece(s)Available

6 Days or more

-Male50For Circuit Boards-Straight Dip type / EMI measures None10
1 Piece(s)Available

8 Days or more

10Male50Panel mountPressure weldingStraightEMI-compatibleAWG#28 (7/0.127) AWG#30 (1/0.254) discrete wire-
1 Piece(s)Available

8 Days or more

-Female68[Cable connection] Cable to Circuit BoardSolderStraightNote EMI-compatibleAWG#28 MAX-
1 Piece(s)Available

8 Days or more

10Male68Panel mountPressure weldingStraightEMI-compatibleAWG#28 (7/0.127) AWG#30 (1/0.254) discrete wire-
1 Piece(s)Available

8 Days or more

10Female96[Cable connection] Cable to Circuit BoardPressure weldingStraightNote EMI-compatibleAWG#28 (7/0.127) AWG#30 (1/0.254) discrete wire-
1 Piece(s)Available

8 Days or more

10Female96[Cable connection] Cable to Circuit BoardSolderStraightNote EMI-compatibleAWG#28 MAX-
1 Piece(s)Available

8 Days or more

10Male96Panel mountPressure weldingStraightEMI-compatibleAWG#28 (7/0.127) AWG#30 (1/0.254) discrete wire-
1 Piece(s)Available

8 Days or more

10Female20[Cable connection] Cable to Circuit BoardSolderStraightEMI-compatibleAWG#20 MAX-
1 Piece(s)Available

8 Days or more

10Female50[Cable connection] Cable to Circuit BoardSolderStraightEMI-compatibleAWG#20 MAX-

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials P Q R P/Q/R PCR
Allowable Current(A) 1 Allowable Voltage(V) AC250 IP Rating None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.