(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SL Type Dedicated Accessories: CT Type Tilt Stand

Part Number

Configured Part Number is shown.

Part Number
CT-1
CT-2
CT-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDimension/Width (mm)
(mm)
Dimension/Height (mm)
(mm)
W
(mm)
H
(mm)
1 Piece(s)Available

8 Days or more

10103.550103.550
1 Piece(s)Available

9 Days or more

10155.550155.550
1 Piece(s)Available

9 Days or more

10255.560255.560

Loading...

  1. 1

Basic Information

Application Stand Dimension/Depth (mm)(mm) 8 D(mm) 8
Φ(mm) 4 Material Iron

Additional Products in this Category

Tech Support