(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Side Lever Single Lock Base, Hood, Size 3

Part Number

Configured Part Number is shown.

 
Part Number
1652520000
1787490000
Part NumberMinimum order quantityVolume DiscountDays to Ship Model Notes Screw specifications Height Height type
1 Piece(s)Available

8 Days or more

HDC 06B TSLU 1PG16GFor side cablePG1652mmHeight Type: 06
1 Piece(s)Available

8 Days or more

HDC 16D TOLU 1M32GFor top cableM3272mmHeight Type: 16

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Wire connection method Housing
IP Rating IP65 Representative standards PSE / CE / CCC / CSA Specifications One-touch
Depth(mm) 75

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.