(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Cable Insert, HE Series

Rectangular Connectors - Cable Insert, HE Series
  • Volume Discount

The insert, housing and cable entry are provided as a set. HDC-KIT-HE series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1712550000
1802380000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of electrodes Model Screw specifications
1 Piece(s)Available

8 Days or more

48HDC-KIT-HE 48.150PG29
1 Piece(s)Available

8 Days or more

24HDC-KIT-HE 24.130 MM25

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials JKL J/K/L KIT
Rated current(A) 16 Rated voltage(V) 500 Features For side cable
Special report None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.