(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Side Lever, Single Lock Base, Size 1 (Part Numbers)

Rectangular Connectors - Side Lever, Single Lock Base, Size 1
  • Volume Discount

With environmental resistance (for HDC) / IP66 housing / coupling (relay) size 1: Single lock

PDF

Part Number

Configured Part Number is shown.

1652460000

 
Part Number
1652460000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Wire connection method Housing
IP Rating IP65 Representative standards PSE / CE / CCC / CSA Model HDC 07A KOLU 1PG11G
Features Plastic Notes With thread Special report For non-explosion-proofing
Specifications One-touch Screw specifications PG11 Height 53.5mm
Height type Height Type: 07

Please check the type/dimensions/specifications of the part 1652460000 in the Rectangular Connectors - Side Lever, Single Lock Base, Size 1 series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.