(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - SAK Series, Screw Mounting

Terminal Block - SAK Series, Screw Mounting
  • Volume Discount

[Features]
· Screw connection / 250 to 1,000 V / 32 mm rail / CE, UL, CSA, etc. (SAK series)

PDF

Part Number

Configured Part Number is shown.

0193260000

 
Part Number
0193260000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN Rail Mounting Parts / Finished Products Bulk Storage Parts
Number of Poles(Pole) 1 Screw Size M3.5 Number of I/O 1:1
Rated Current (IEC)(A) 41 Rated Current (UL)(A) 40

Please check the type/dimensions/specifications of the part 0193260000 in the Terminal Block - SAK Series, Screw Mounting series.

Additional Products in this Category

Tech Support