(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - D4000 Series【1-2,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

1747501-2

 
Part Number
1747501-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Wire range mark Packing Type Insulation coating outer diameter
(mm)
Number with packs
(Piece)
Applicable tools model number

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Male16 to 141.25 to 2.20MIndividual2.0 to 3.2/ 2.8 to 3.751001762130-1

Loading...

  1. 1

Basic Information

Connector series initials Others Others Dynamic Wire connection method Crimp
Contact plating Gold 0.38 μm Features None Material Phosphor bronze copper alloy

Please check the type/dimensions/specifications of the part 1747501-2 in the Contacts - D4000 Series series.

Products like this...

Part Number
1747418-2
1747498-2
1747499-2
1747500-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire range
(AWG)
Applicable wire range
(mm2)
Wire range mark Packing Type Insulation coating outer diameter
(mm)
Number with packs
(Piece)
Applicable tools model number

2,000 Pieces Per Package

1 Pack(s)Available

15 Days or more

10Female16 to 141.25 to 2.20MChain2.0 to 3.2/ 2.8 to 3.7520001762130-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female14 to 122.20 to 3.50LIndividual2.9 to 3.8/ 3.8 to 4.21001762129-1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Female16 to 141.25 to 2.20MIndividual2.0 to 3.2/ 2.8 to 3.751001762130-1
1 Piece(s)Available

6 Days or more

10Male14 to 122.20 to 3.50LIndividual2.9 to 3.8/ 3.8 to 4.21001762129-1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.