(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Disconnect Terminal Block ZTR Series

Disconnect Terminal Block ZTR Series
  • Volume Discount

Disconnect terminal block / panel mount / excellent earthquake resistance due to tension clamp technology.

PDF

Part Number

Configured Part Number is shown.

1831280000

 
Part Number
1831280000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Wiring Method Spring Mounting method For DIN35 mm (TS35) Parts/Completed products Individual parts
Number of electrodes(Pole) 1 Number of input/outputs 1 to 1 Rated current (IEC)(A) 20
Rated current (UL)(A) 20 Specifications Standard type Pitch between terminals(mm) 5.1
Color Dark beige Rated wire size(mm2) 2.5 Wire connection range Min to Max(mm2) 0.05 to 4
Rated voltage (IEC)(V) 500 Rated voltage (UL)(V) 600 Model ZTR2.5
Included cover None Driver cutting edge dimension(mm) 0.6 x 3.5 Wire coating peeling length(mm) 10
Flame retardant class UL94 V-0 Impulse withstand voltage(kV) 6

Please check the type/dimensions/specifications of the part 1831280000 in the Disconnect Terminal Block ZTR Series series.

Additional Products in this Category

Tech Support