(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Close-End Splice, Insulated, CE【100 Pieces Per Package】

Crimp Terminal - Close-End Splice, Insulated, CE
  • Volume Discount

The CE series close ended terminal with insulated coating ideal for connecting multiple stranded wires tighter.

[Features]
・Compatible with wires ranging from 22 AWG (0.65mm) to 8 AWG (3.26mm)

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CE1
CE2
CE5
CE8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

102.46.51822 to 16

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10382116 to 14

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.910.52812 to 10

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

104.81224.58

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Enclosed type Insulation material Nylon
Insulation coating (color) Translucent White Representative standards UL / JIS / CSA Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.