(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN & Network Cables - CC-Link, Double Shielded

LAN & Network Cables - CC-Link, Double Shielded
  • Volume Discount

Cable for CC-Link.

[Features]
•Double shielded, 10 Mbps transmission rate, RS-485 compatible
•Variants available for specific applications
•FANC-110SBH: Standard type (oil resistant and heat resistant to 75 °C, conforming to UL/cUL AWM standard)
•EM110SBH: Eco-type (heat resistant polyethylene sheath)
•WR-FANC-110SBH: Outdoor and piping use (polyethylene sheath).
•LT-FANC-110SBH: Cold resistant type
•PW110SBH: Power line embedded composite type (oil resistant and heat resistant to 75 °C, conforming to UL/cUL AWM standard)
•FANC-110SBZ-5: For dynamic applications (oil resistant and heat resistant to 75 °C).
•FANC-110SBZ-5, for dynamic applications, is specified at 50% transmission distance of the standard type
•Dual shielded (except for FANC-SBZ), supports 10 Mbps transmission, RS-4485 compatible
•FANC-SB: Standard type (oil resistant and heat resistant to 75 °C).
•FANC-SBH: High impedance type (oil resistant and heat resistant to 75 °C, characteristic impedance 130 Ω)
•FANC-SBZ: For dynamic applications (oil-resistant and heat resistant to 75 °C)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FANC-110SBH-10
FANC-110SBH-20
FANC-110SBH-30
FANC-110SBH-50
FANC-110SBH-200
FANC-110SBZ-5-10
FANC-110SBZ-5-20
FANC-110SBZ-5-30
FANC-110SBZ-5-50
FANC-110SBZ-5-100
FANC-SB-10
FANC-SB-50
FANC-SB-100
FANC-SBH-10
FANC-SBH-50
FANC-SBH-100
FANC-SBZ-10
FANC-SBZ-50
FANC-SBZ-100
PW110SBH-10
PW110SBH-20
PW110SBH-50
PW110SBH-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStandard Conductor Size No. of Cores Cable Outer Diameter
(mm)
Length
(m)
Cable Feature Features Outer diameter(detail)
(mm)
Length(detail)
(m)
Conductor cross section
(mm2)
Application
1 Piece(s)Available

8 Days or more

-UL / CSA(cUL)AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.107.6100.5For Fixed Parts
1 Piece(s)Available

8 Days or more

-UL / CSA(cUL)AWG20(0.50sq)3 Core (3C)7.0 to 7.920 to 29Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.107.6200.5For Fixed Parts
1 Piece(s)Available

8 Days or more

-UL / CSA(cUL)AWG20(0.50sq)3 Core (3C)7.0 to 7.930 to 39Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.107.6300.5For Fixed Parts
1 Piece(s)Available

8 Days or more

-UL / CSA(cUL)AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.107.6500.5For Fixed Parts
1 Piece(s)Available

10 Days or more

10UL / CSA(cUL)AWG20(0.50sq)3 Core (3C)7.0 to 7.9100 or More Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.107.62000.5For Fixed Parts
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)8.0 to 8.910 to 19Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.108100.5Movable section
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)8.0 to 8.920 to 29Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.108200.5Movable section
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)8.0 to 8.930 to 39Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.108300.5Movable section
1 Piece(s)

9 Days or more

--AWG20(0.50sq)3 Core (3C)8.0 to 8.950 to 59Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.108500.5Movable section
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)8.0 to 8.9100 or More Oil-Resistant / Heat-ResistantCompatible with CC-Link Ver.1.1081000.5Movable section
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)7.0 to 7.910 to 19-Compatible with CC-Link Ver.1.007100.5For Fixed Parts
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)7.0 to 7.950 to 59-Compatible with CC-Link Ver.1.007500.5For Fixed Parts
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)7.0 to 7.9100 or More -Compatible with CC-Link Ver.1.0071000.5For Fixed Parts
1 Piece(s)Available

8 Days or more

10-AWG20(0.50sq)3 Core (3C)8.0 to 8.910 to 19-Compatible with CC-Link Ver.1.008100.5For Fixed Parts
1 Piece(s)Available

8 Days or more

10-AWG20(0.50sq)3 Core (3C)8.0 to 8.950 to 59-Compatible with CC-Link Ver.1.008500.5For Fixed Parts
1 Piece(s)Available

8 Days or more

10-AWG20(0.50sq)3 Core (3C)8.0 to 8.9100 or More -Compatible with CC-Link Ver.1.0081000.5For Fixed Parts
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)8.0 to 8.910 to 19-Compatible with CC-Link Ver.1.008100.5Movable section
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)8.0 to 8.950 to 59-Compatible with CC-Link Ver.1.008500.5Movable section
1 Piece(s)Available

8 Days or more

--AWG20(0.50sq)3 Core (3C)8.0 to 8.9100 or More -Compatible with CC-Link Ver.1.0081000.5Movable section
1 Piece(s)Available

8 Days or more

--Composite Cable-10.0 or More 10 to 19Oil-Resistant / Heat-Resistant-1210-For network
1 Piece(s)Available

8 Days or more

--Composite Cable-10.0 or More 20 to 29Oil-Resistant / Heat-Resistant-1220-For network
1 Piece(s)Available

8 Days or more

--Composite Cable-10.0 or More 50 to 59Oil-Resistant / Heat-Resistant-1250-For network
1 Piece(s)Available

8 Days or more

--Composite Cable-10.0 or More 100 or More Oil-Resistant / Heat-Resistant-12100-For network

Loading...

  1. 1

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard CC-LINK Cable Conductor Single Wire Color Brown
Sheath Material PVC Shape Circular Type Insulation body materials Polyethylene type
Power supply/signal For signals

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.