(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

CL2/2464-3599-DS LF

CL2/2464-3599-DS LF
  • Volume Discount

UL VW-1 and cUL FT1 compliant flame retardant cable

[Features]
· UL VW-1 and cUL FT1 (category QPTZ, AVLV2, AVLV7) compliant flame retardancy.
▪ Passed UL vertical tray flame retardancy test.
· Uses an oil, heat, and flame resistant flexible vinyl sheath material.
· Also usable as tray cable.
· RS485, RS422, and RS232C compatible cable.
· Certified to listing standard CL2 and suitable for NFPA70.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CL2/2464-3599-DS LF 1PX18AWG-1
CL2/2464-3599-DS LF 1PX18AWG-2
CL2/2464-3599-DS LF 1PX18AWG-3
CL2/2464-3599-DS LF 1PX18AWG-4
CL2/2464-3599-DS LF 1PX18AWG-5
CL2/2464-3599-DS LF 1PX18AWG-6
CL2/2464-3599-DS LF 1PX18AWG-7
CL2/2464-3599-DS LF 1PX18AWG-8
CL2/2464-3599-DS LF 1PX18AWG-9
CL2/2464-3599-DS LF 1PX18AWG-10
CL2/2464-3599-DS LF 1PX18AWG-11
CL2/2464-3599-DS LF 1PX18AWG-12
CL2/2464-3599-DS LF 1PX18AWG-13
CL2/2464-3599-DS LF 1PX18AWG-14
CL2/2464-3599-DS LF 1PX18AWG-15
CL2/2464-3599-DS LF 1PX18AWG-16
CL2/2464-3599-DS LF 1PX18AWG-17
CL2/2464-3599-DS LF 1PX18AWG-18
CL2/2464-3599-DS LF 1PX18AWG-19
CL2/2464-3599-DS LF 1PX18AWG-20
CL2/2464-3599-DS LF 1PX18AWG-21
CL2/2464-3599-DS LF 1PX18AWG-22
CL2/2464-3599-DS LF 1PX18AWG-23
CL2/2464-3599-DS LF 1PX18AWG-24
CL2/2464-3599-DS LF 1PX18AWG-25
CL2/2464-3599-DS LF 1PX18AWG-26
CL2/2464-3599-DS LF 1PX18AWG-27
CL2/2464-3599-DS LF 1PX18AWG-28
CL2/2464-3599-DS LF 1PX18AWG-29
CL2/2464-3599-DS LF 1PX18AWG-30
CL2/2464-3599-DS LF 1PX18AWG-31
CL2/2464-3599-DS LF 1PX18AWG-32
CL2/2464-3599-DS LF 1PX18AWG-33
CL2/2464-3599-DS LF 1PX18AWG-34
CL2/2464-3599-DS LF 1PX18AWG-35
CL2/2464-3599-DS LF 1PX18AWG-36
CL2/2464-3599-DS LF 1PX18AWG-37
CL2/2464-3599-DS LF 1PX18AWG-38
CL2/2464-3599-DS LF 1PX18AWG-39
CL2/2464-3599-DS LF 1PX18AWG-40
CL2/2464-3599-DS LF 1PX18AWG-41
CL2/2464-3599-DS LF 1PX18AWG-42
CL2/2464-3599-DS LF 1PX18AWG-43
CL2/2464-3599-DS LF 1PX18AWG-44
CL2/2464-3599-DS LF 1PX18AWG-45
CL2/2464-3599-DS LF 1PX18AWG-46
CL2/2464-3599-DS LF 1PX18AWG-47
CL2/2464-3599-DS LF 1PX18AWG-48
CL2/2464-3599-DS LF 1PX18AWG-49
CL2/2464-3599-DS LF 1PX18AWG-50
CL2/2464-3599-DS LF 1PX18AWG-51
CL2/2464-3599-DS LF 1PX18AWG-52
CL2/2464-3599-DS LF 1PX18AWG-53
CL2/2464-3599-DS LF 1PX18AWG-54
CL2/2464-3599-DS LF 1PX18AWG-55
CL2/2464-3599-DS LF 1PX18AWG-56
CL2/2464-3599-DS LF 1PX18AWG-57
CL2/2464-3599-DS LF 1PX18AWG-58
CL2/2464-3599-DS LF 1PX18AWG-59
CL2/2464-3599-DS LF 1PX18AWG-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-10.823181P7.5
1 Piece(s)Available

8 Days or more

-20.823181P7.5
1 Piece(s)Available

8 Days or more

-30.823181P7.5
1 Piece(s)Available

8 Days or more

-40.823181P7.5
1 Piece(s)Available

8 Days or more

-50.823181P7.5
1 Piece(s)Available

8 Days or more

-60.823181P7.5
1 Piece(s)Available

8 Days or more

-70.823181P7.5
1 Piece(s)Available

8 Days or more

-80.823181P7.5
1 Piece(s)Available

8 Days or more

-90.823181P7.5
1 Piece(s)Available

8 Days or more

-100.823181P7.5
1 Piece(s)Available

8 Days or more

-110.823181P7.5
1 Piece(s)Available

8 Days or more

-120.823181P7.5
1 Piece(s)Available

8 Days or more

-130.823181P7.5
1 Piece(s)Available

8 Days or more

-140.823181P7.5
1 Piece(s)Available

8 Days or more

-150.823181P7.5
1 Piece(s)Available

8 Days or more

-160.823181P7.5
1 Piece(s)Available

8 Days or more

-170.823181P7.5
1 Piece(s)Available

8 Days or more

-180.823181P7.5
1 Piece(s)Available

8 Days or more

-190.823181P7.5
1 Piece(s)Available

8 Days or more

-200.823181P7.5
1 Piece(s)Available

8 Days or more

-210.823181P7.5
1 Piece(s)Available

8 Days or more

-220.823181P7.5
1 Piece(s)Available

8 Days or more

-230.823181P7.5
1 Piece(s)Available

8 Days or more

-240.823181P7.5
1 Piece(s)Available

8 Days or more

-250.823181P7.5
1 Piece(s)Available

8 Days or more

-260.823181P7.5
1 Piece(s)Available

8 Days or more

-270.823181P7.5
1 Piece(s)Available

8 Days or more

-280.823181P7.5
1 Piece(s)Available

8 Days or more

-290.823181P7.5
1 Piece(s)Available

8 Days or more

-300.823181P7.5
1 Piece(s)Available

8 Days or more

-310.823181P7.5
1 Piece(s)Available

8 Days or more

-320.823181P7.5
1 Piece(s)Available

8 Days or more

-330.823181P7.5
1 Piece(s)Available

8 Days or more

-340.823181P7.5
1 Piece(s)Available

8 Days or more

-350.823181P7.5
1 Piece(s)Available

8 Days or more

-360.823181P7.5
1 Piece(s)Available

8 Days or more

-370.823181P7.5
1 Piece(s)Available

8 Days or more

-380.823181P7.5
1 Piece(s)Available

8 Days or more

-390.823181P7.5
1 Piece(s)Available

8 Days or more

-400.823181P7.5
1 Piece(s)Available

8 Days or more

-410.823181P7.5
1 Piece(s)Available

8 Days or more

-420.823181P7.5
1 Piece(s)Available

8 Days or more

-430.823181P7.5
1 Piece(s)Available

8 Days or more

-440.823181P7.5
1 Piece(s)Available

8 Days or more

-450.823181P7.5
1 Piece(s)Available

8 Days or more

-460.823181P7.5
1 Piece(s)Available

8 Days or more

-470.823181P7.5
1 Piece(s)Available

8 Days or more

-480.823181P7.5
1 Piece(s)Available

8 Days or more

-490.823181P7.5
1 Piece(s)Available

8 Days or more

-500.823181P7.5
1 Piece(s)Available

8 Days or more

-510.823181P7.5
1 Piece(s)Available

8 Days or more

-520.823181P7.5
1 Piece(s)Available

8 Days or more

-530.823181P7.5
1 Piece(s)Available

8 Days or more

-540.823181P7.5
1 Piece(s)Available

8 Days or more

-550.823181P7.5
1 Piece(s)Available

8 Days or more

-560.823181P7.5
1 Piece(s)Available

8 Days or more

-570.823181P7.5
1 Piece(s)Available

8 Days or more

-580.823181P7.5
1 Piece(s)Available

8 Days or more

-590.823181P7.5
1 Piece(s)Available

8 Days or more

-600.823181P7.5

Loading...

Basic Information

Rated voltage Low current circuits Shield Present Sheath Characteristic Oil resistance / Heat resistance
Representative standards UL / CSA(c-UL) Sheath Color Black Ground wire None
Sheath Material PVC Insulation body materials Polyethylene type Power supply/signal For signals
Other properties Flame retardant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.