(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Automation Cable - 600 V, Shielded, PVC Sheath, UL/CSA, EXT-Type II/2501 LF

Automation Cable - 600 V, Shielded, PVC Sheath, UL/CSA, EXT-Type II/2501 LF
  • Volume Discount

600V compatible high performance general purpose robot cable with shielding

[Features]
▪ UL, cUL general purpose robot cable (Category: AVLV2, AVLV7).
▪ ULVW-1 and cULFT1 flame retardance compliant.
· Uses a flexible vinyl material that is oil, heat, and flame-resistant.
· Features superior noise resistance

PDF

Part Number

Configured Part Number is shown.

 
Part Number
600V EXT-TYPEII-SB/2501 LF 2X14AWG-1
600V EXT-TYPEII-SB/2501 LF 2X14AWG-2
600V EXT-TYPEII-SB/2501 LF 2X14AWG-3
600V EXT-TYPEII-SB/2501 LF 2X14AWG-4
600V EXT-TYPEII-SB/2501 LF 2X14AWG-5
600V EXT-TYPEII-SB/2501 LF 2X14AWG-6
600V EXT-TYPEII-SB/2501 LF 2X14AWG-7
600V EXT-TYPEII-SB/2501 LF 2X14AWG-8
600V EXT-TYPEII-SB/2501 LF 2X14AWG-9
600V EXT-TYPEII-SB/2501 LF 2X14AWG-10
600V EXT-TYPEII-SB/2501 LF 2X14AWG-11
600V EXT-TYPEII-SB/2501 LF 2X14AWG-12
600V EXT-TYPEII-SB/2501 LF 2X14AWG-13
600V EXT-TYPEII-SB/2501 LF 2X14AWG-14
600V EXT-TYPEII-SB/2501 LF 2X14AWG-15
600V EXT-TYPEII-SB/2501 LF 2X14AWG-16
600V EXT-TYPEII-SB/2501 LF 2X14AWG-17
600V EXT-TYPEII-SB/2501 LF 2X14AWG-18
600V EXT-TYPEII-SB/2501 LF 2X14AWG-19
600V EXT-TYPEII-SB/2501 LF 2X14AWG-20
600V EXT-TYPEII-SB/2501 LF 2X14AWG-21
600V EXT-TYPEII-SB/2501 LF 2X14AWG-22
600V EXT-TYPEII-SB/2501 LF 2X14AWG-23
600V EXT-TYPEII-SB/2501 LF 2X14AWG-24
600V EXT-TYPEII-SB/2501 LF 2X14AWG-25
600V EXT-TYPEII-SB/2501 LF 2X14AWG-26
600V EXT-TYPEII-SB/2501 LF 2X14AWG-27
600V EXT-TYPEII-SB/2501 LF 2X14AWG-28
600V EXT-TYPEII-SB/2501 LF 2X14AWG-29
600V EXT-TYPEII-SB/2501 LF 2X14AWG-30
600V EXT-TYPEII-SB/2501 LF 2X14AWG-31
600V EXT-TYPEII-SB/2501 LF 2X14AWG-32
600V EXT-TYPEII-SB/2501 LF 2X14AWG-33
600V EXT-TYPEII-SB/2501 LF 2X14AWG-34
600V EXT-TYPEII-SB/2501 LF 2X14AWG-35
600V EXT-TYPEII-SB/2501 LF 2X14AWG-36
600V EXT-TYPEII-SB/2501 LF 2X14AWG-37
600V EXT-TYPEII-SB/2501 LF 2X14AWG-38
600V EXT-TYPEII-SB/2501 LF 2X14AWG-39
600V EXT-TYPEII-SB/2501 LF 2X14AWG-40
600V EXT-TYPEII-SB/2501 LF 2X14AWG-41
600V EXT-TYPEII-SB/2501 LF 2X14AWG-42
600V EXT-TYPEII-SB/2501 LF 2X14AWG-43
600V EXT-TYPEII-SB/2501 LF 2X14AWG-44
600V EXT-TYPEII-SB/2501 LF 2X14AWG-45
600V EXT-TYPEII-SB/2501 LF 2X14AWG-46
600V EXT-TYPEII-SB/2501 LF 2X14AWG-47
600V EXT-TYPEII-SB/2501 LF 2X14AWG-48
600V EXT-TYPEII-SB/2501 LF 2X14AWG-49
600V EXT-TYPEII-SB/2501 LF 2X14AWG-50
600V EXT-TYPEII-SB/2501 LF 2X14AWG-51
600V EXT-TYPEII-SB/2501 LF 2X14AWG-52
600V EXT-TYPEII-SB/2501 LF 2X14AWG-53
600V EXT-TYPEII-SB/2501 LF 2X14AWG-54
600V EXT-TYPEII-SB/2501 LF 2X14AWG-55
600V EXT-TYPEII-SB/2501 LF 2X14AWG-56
600V EXT-TYPEII-SB/2501 LF 2X14AWG-57
600V EXT-TYPEII-SB/2501 LF 2X14AWG-58
600V EXT-TYPEII-SB/2501 LF 2X14AWG-59
600V EXT-TYPEII-SB/2501 LF 2X14AWG-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
Ground wire
1 Piece(s)Available

11 Days or more

1012.0814211.8None
1 Piece(s)Available

11 Days or more

1022.0814211.8None
1 Piece(s)Available

11 Days or more

1032.0814211.8None
1 Piece(s)Available

11 Days or more

1042.0814211.8None
1 Piece(s)Available

11 Days or more

1052.0814211.8None
1 Piece(s)Available

11 Days or more

1062.0814211.8None
1 Piece(s)Available

11 Days or more

1072.0814211.8None
1 Piece(s)Available

11 Days or more

1082.0814211.8None
1 Piece(s)Available

11 Days or more

1092.0814211.8None
1 Piece(s)Available

11 Days or more

10102.0814211.8None
1 Piece(s)Available

11 Days or more

10112.0814211.8None
1 Piece(s)Available

11 Days or more

10122.0814211.8None
1 Piece(s)Available

11 Days or more

10132.0814211.8None
1 Piece(s)Available

11 Days or more

10142.0814211.8None
1 Piece(s)Available

11 Days or more

10152.0814211.8None
1 Piece(s)Available

11 Days or more

10162.0814211.8None
1 Piece(s)Available

11 Days or more

10172.0814211.8None
1 Piece(s)Available

11 Days or more

10182.0814211.8None
1 Piece(s)Available

11 Days or more

10192.0814211.8None
1 Piece(s)Available

11 Days or more

10202.0814211.8None
1 Piece(s)Available

11 Days or more

10212.0814211.8None
1 Piece(s)Available

11 Days or more

10222.0814211.8None
1 Piece(s)Available

11 Days or more

10232.0814211.8None
1 Piece(s)Available

11 Days or more

10242.0814211.8None
1 Piece(s)Available

11 Days or more

10252.0814211.8None
1 Piece(s)Available

11 Days or more

10262.0814211.8None
1 Piece(s)Available

11 Days or more

10272.0814211.8None
1 Piece(s)Available

11 Days or more

10282.0814211.8None
1 Piece(s)Available

11 Days or more

10292.0814211.8None
1 Piece(s)Available

11 Days or more

10302.0814211.8None
1 Piece(s)Available

11 Days or more

10312.0814211.8None
1 Piece(s)Available

11 Days or more

10322.0814211.8None
1 Piece(s)Available

11 Days or more

10332.0814211.8None
1 Piece(s)Available

11 Days or more

10342.0814211.8None
1 Piece(s)Available

11 Days or more

10352.0814211.8None
1 Piece(s)Available

11 Days or more

10362.0814211.8None
1 Piece(s)Available

11 Days or more

10372.0814211.8None
1 Piece(s)Available

11 Days or more

10382.0814211.8None
1 Piece(s)Available

11 Days or more

10392.0814211.8None
1 Piece(s)Available

11 Days or more

10402.0814211.8None
1 Piece(s)Available

11 Days or more

10412.0814211.8None
1 Piece(s)Available

11 Days or more

10422.0814211.8None
1 Piece(s)Available

11 Days or more

10432.0814211.8None
1 Piece(s)Available

11 Days or more

10442.0814211.8None
1 Piece(s)Available

11 Days or more

10452.0814211.8None
1 Piece(s)Available

11 Days or more

10462.0814211.8None
1 Piece(s)Available

11 Days or more

10472.0814211.8None
1 Piece(s)Available

11 Days or more

10482.0814211.8None
1 Piece(s)Available

11 Days or more

10492.0814211.8None
1 Piece(s)Available

11 Days or more

10502.0814211.8None
1 Piece(s)Available

11 Days or more

10512.0814211.8None
1 Piece(s)Available

11 Days or more

10522.0814211.8None
1 Piece(s)Available

11 Days or more

10532.0814211.8None
1 Piece(s)Available

11 Days or more

10542.0814211.8None
1 Piece(s)Available

11 Days or more

10552.0814211.8None
1 Piece(s)Available

11 Days or more

10562.0814211.8None
1 Piece(s)Available

11 Days or more

10572.0814211.8None
1 Piece(s)Available

11 Days or more

10582.0814211.8None
1 Piece(s)Available

11 Days or more

10592.0814211.8None
1 Piece(s)Available

11 Days or more

10602.0814211.8None

Loading...

Basic Information

Rated voltage 600V Shield Present Sheath Characteristic Oil resistance / Heat resistance
Representative standards UL / CSA(c-UL) Sheath Color Dark blue Sheath Material PVC
Insulation body materials PVC Power supply/signal For power supply Other properties Flame-retardant/flexible/noise-resistant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.