(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Insulation Cap, OA-QTM Series

Cable Glands - Insulation Cap, OA-QTM Series
  • On Sale Till 15/12/2024
  • Volume Discount

No tape winding necessary. Convenient all-in-one "terminal block + terminal box".

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OA-QTM32
OA-QTM33
OA-QTM34
OA-QTM44
OA-QTM64
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of electrodes
(P)
Applicable crimp terminal Applicable wire outer diameter Φ
(mm)
Width
(mm)
Height
(mm)
1 Piece(s)Available

6 Days or more

1030.5-2 (round terminal) MAX.5.7⌀3 x 2/terminal screw25.88.6
1 Piece(s)Available

6 Days or more

1031.25-3 (round terminal) MAX.6⌀3.5 x 2/terminal screw31.411.4
1 Piece(s)Available

Same day

Stock

1031.25-4, 2-4 (round terminal) Max. 8.5⌀5 x 2/terminal screw3612.4
1 Piece(s)Available

6 Days or more

1041.25-4, 2-4 (round terminal) Max. 8.5⌀5 x 2/terminal screw47.513
1 Piece(s)Available

8 Days or more

1061.25-4, 2-4 (round terminal) Max. 8.5⌀5 x 2/terminal screw3626.4

Loading...

  1. 1

Basic Information

Shape Multiple Type (Square) Material Resin Color Black
Type Cable Gland Material (Main body) Nylon 66 Color Black
Operating ambient temperature(℃) -20 to 80 Rated voltage(V) AC/DC600 Maximum Voltage AC2500 V 1 minute
Insulation resistance DC500 V 100 MΩ or more

Additional Products in this Category

Tech Support