(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Options/Accessories/Other SZ-010 (Part Numbers)

Options/Accessories/Other SZ-010
  • Volume Discount

•Compatible Model: STP/RUP
•Material: Diecast aluminum alloy (12 types)
•Bracket Shape: Cylindrical mounting stand

PDF

Part Number

Configured Part Number is shown.

SZ-010

 
Part Number
SZ-010
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Pole / Pole Mounting Base Applicable model STP/RUP Material Diecast aluminum alloy (12 types)
Bracket Shape Cylindrical mounting stand

Please check the type/dimensions/specifications of the part SZ-010 in the Options/Accessories/Other SZ-010 series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.