(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Optional/Accessories/Others SZ-023 (Part Numbers)

Optional/Accessories/Others SZ-023
  • Volume Discount

•Compatible Model: Mounting pitch: ⌀ 50/⌀ 70/⌀ 120/⌀ 140/☐ 74
•Material: Bracket: Iron, Bracket cover: AES
•Application: Wall mounting bracket/includes bracket cover

PDF

Part Number

Configured Part Number is shown.

SZ-023

 
Part Number
SZ-023
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Mounting Bracket Applicable model Mounting pitch: ⌀ 50/⌀ 70/⌀ 120/⌀ 140/☐ 74 Material Bracket: Iron, Bracket cover: AES
Application Wall mounting bracket/includes bracket cover

Please check the type/dimensions/specifications of the part SZ-023 in the Optional/Accessories/Others SZ-023 series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.