(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Optional/Accessories/Others BK-002-J

Optional/Accessories/Others BK-002-J
  • Volume Discount

•Compatible Model: For BK type/BKV type
•Application: Wall mounting bracket
•Mounting Pitch: 60mm/83.5mm
•Color: Light gray

PDF

Part Number

Configured Part Number is shown.

BK-002-J

 
Part Number
BK-002-J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Mounting Bracket Applicable model For BK type/BKV type Application Wall mounting bracket
Mounting Pitch 60mm/83.5mm Color Light gray

Please check the type/dimensions/specifications of the part BK-002-J in the Optional/Accessories/Others BK-002-J series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.