(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Detachable, which makes maintenance easy. Can be retied, making it economical. Can be used in various applications such as wire binding, agriculture, horticulture, and packaging.
[Features]
· For use in reusable temporary joints.
If the cam is pressed the lock is disengaged and it can be reused and removed freely.
Can be used in various applications such as wire binding, agriculture, horticulture, and packaging
Part Number |
---|
RF100 |
RF140 |
RF140-N |
RF250 |
RF250-BLU |
RF250-GRN |
RF250-N |
RF250-RED |
RF250-YLW |
Loading...
Width A(mm) | 7.4 | Material | 66 nylon | UL flame retardant grade (main raw material) | UL94V-2 |
---|---|---|---|---|---|
Special function/application | Reusable type | Number with packs(Units) | 100 | Loop tensile strength(N) | 222.3 |
Operating temperature range (Min.)(℃) | -40 | Operating temperature range (Max.)(℃) | 85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy