(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Weatherproof Grade Offset Insulok Bushing Mounting Tie (Wings Included)【100 Pieces Per Package】

Weatherproof Grade Offset Insulok Bushing Mounting Tie (Wings Included)
  • Volume Discount

With wing. Weatherproof product that can be used outdoors.

[Features]
· Use the wire while attached to the chassis, panel, wall, etc.
· Offset type, with wings.
・Support wings spread out and fix the surface of the mounting panel in place, providing stability after the panel is installed.
▪ Push-mount tie, with wings.
· Can be securely fixed in the installation hole.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RT30SSF5-W
RT30SSF-W
RT50RSF-W
RT50SSF-W
T50SSF-W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Special function/application Standard Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 271303.3Reusable type / Push mountUL standard certified product1964.7 to 5.02.3

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.0 to 271303.3Reusable type / Push mountUL standard certified product133.34.0 to 4.22

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 482004.8Reusable type / Push mountUL standard certified product222.56.0 to 7.52.6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.5 to 261304.8Reusable type / Push mountUL standard certified product222.56.0 to 7.52.6

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 261304.8Push mount-222.56.0 to 7.52.6

Loading...

  1. 1

Basic Information

Material 66 nylon Color Black Grade Weather-resistant
UL flame retardant grade (main raw material) UL94V-2 Number with packs(Units) 100 Operating temperature range (Min.)(℃) -40
Operating temperature range (Max.)(℃) 85

Additional Products in this Category

Tech Support