(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire duct adhesive tape【10 Pieces Per Package】

Wire duct adhesive tape
  • Volume Discount

· A cable duct for easy mounting and dismounting of cables without requiring a cover. The duct has a wide slit for easy wire identification/branching and is compact in size in comparison to normal ducting.

[Features]
· A cable duct for saving space without requiring a cover.
· A cable duct for easy mounting and dismounting of cables without requiring a cover.
· Select from screw type and adhesive tape type mountings.
· The Heladuct has a wide slit for enabling easy wire identification and branching.
· In addition, in comparison to normal cable ducting, the compact design contributes to saving space.
· Please use for wiring switchboards, power distribution boards, and office furniture.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HTC10SK
HTC20SK
HTC30SK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
Height
(mm)
Internal diameter

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1011149 mm x 11 mm

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102020Φ 20 mm

10 Pieces Per Package

1 Pack(s)Available

16 Days or more

103030Φ 30 mm

Loading...

  1. 1

Basic Information

Total length(mm) 500 Material Polypropylene Color White
Specifications Adhesive tape Number with packs(Piece) 10

Additional Products in this Category

Tech Support