(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral tube 6, nylon type (Part Numbers)

Spiral tube 6, nylon type
  • Volume Discount

Nylon construction ensures excellent abrasion resistance compared to polyethylene products. Conductor and branch can be controlled freely, making it ideal for installation of curved elements in wire bundles.

[Features]
· Wear and damage prevention as well as binding for various types of wire.
Nylon construction ensures excellent abrasion resistance compared to polyethylene products.
Using a technique that gives a glossy surface finish for nylon products (standard upgrade), aesthetics are improved compared to conventional products

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TS-2.6N
TS-6N
TS-9N
TS-11N
TS-13N
TS-22N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter
(mm)
Outer diameter
(mm)
Thickness
(mm)
Length
1 Piece(s)Available

8 Days or more

-2.94.10.6100m/piece
1 Piece(s)Available

8 Days or more

106.27.60.7100m/piece
1 Piece(s)Available

8 Days or more

-9.110.50.750m/piece
1 Piece(s)Available

8 Days or more

-10.6120.750m/piece
1 Piece(s)Available

8 Days or more

-12.413.80.750m/piece
1 Piece(s)Available

8 Days or more

1020.2220.925 m/piece

Loading...

  1. 1

Basic Information

Color Translucent White Material Nylon Product Type Other
Operating environment Standard grade/for indoor use Color Translucent White Material 6 nylon

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.