(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tymate Binding Tool MK15

Tymate Binding Tool MK15
  • Volume Discount

Connects Reel Cable Tie products using an appropriate level of strength and can also be used for cutting. The use of this tool will make the tightness of these fittings more consistent, ensuring stable construction quality without variability caused by difference in workers’ skills and experience.

[Features]
· Connects a variety of products such as the Reel Cable Tie, LK Tie, and Lashing Cable Tie, including both long and thick types, with an appropriate level of strength, and can also be used for cutting.
· The tightness of these fittings, which previously relied on the skills and experience of workers, is universalized for improved construction quality and stability.
· If the cutting blade gets worn from use and can no longer cut well, it can be replaced with a new blade, so you can use this product for a long time with high reliability.
· Blade replacement can be carried out easily on site.
· Improved design enables the cutter blade lever to be operated with your thumb while carrying out zip tie cutting operations, so work can be completed easily with one hand.
· The design of the main body has been drastically revised to allow tie work to be easily completed even in confined spaces.

(i)Caution

Part Number

Configured Part Number is shown.

MK15

Part Number
MK15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Features Standard Type Operation Manual Action Single
Tightening strength settings Present INSULOK tie width/bundled diameter(mm) 7.5 to 13.0

Please check the type/dimensions/specifications of the part MK15 in the Tymate Binding Tool MK15 series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.