(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tymate Metal Tie Binding Tool

Tymate Metal Tie Binding Tool
  • Volume Discount

Tightening force can be adjusted by pulling the lever, and finally the excess tie can be cut by pushing and raising the tie cut lever.

[Features]
- This is a tool for tightening and cutting metal ties.
- Tightening force can be adjusted by pulling the trigger, and finally the excess tie can be cut by pushing and raising the tie cut lever.
- Easy to handle, and can tighten ties more securely than by hand.
· Weight: 561 g.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

KST-STG200

 
Part Number
KST-STG200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Features Standard Type Specifications Specifically for metal ties Operation Manual
Tightening strength settings None

Please check the type/dimensions/specifications of the part KST-STG200 in the Tymate Metal Tie Binding Tool series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.