(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NEW Series Circular Connector - Waterproof, One-Touch Lock, Metal with Ground Circuits

NEW Series Circular Connector - Waterproof, One-Touch Lock, Metal with Ground Circuits
  • Volume Discount

Utilizing a one touch locking mechanism, the NEW Series structure demonstrates waterproof and dustproof (IP67) properties at the time of coupling.

[Features]
· This connector supports European safety standards.
· It conforms to EN61984 and is TUV certified.
· UL/CSA Standard Certificated.
· UL1977.
· C22.2 No.182.3.
· Protection Circuit Structure
· The sequence (priority contact) structure has a ground contact.
· Utilizing a one-touch locking mechanism in the coupling method, the structure is waterproof and dustproof at the time of coupling (IP67).
· The shell utilizes lightweight and high-strength plastic.
· IP67

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NEW-203-ADM8
NEW-203-PF8
NEW-203-PF12
NEW-203-PM8
NEW-203-PM10
NEW-203-RF
NEW-203-RM
NEW-243-PF11
NEW-243-PF13
NEW-243-RM
NEW-244-PF15
NEW-244-RF
NEW-284-PF10
NEW-284-PF12
NEW-284-PF18
NEW-284-PM10
NEW-284-PM12
NEW-284-RF
NEW-284-RM
NEW-288-ADF10
NEW-288-PF10
NEW-288-PM10
NEW-288-RF
NEW-288-RM
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Flange Ambient temperature limit during rated current use (TUV products only)
(℃)
Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5
1 Piece(s)Available

8 Days or more

Male3Cable connection15AdapterGeneral shapes20Normal-core7.0-8.52.0None+80NEW-203-PF8 (Straight plug)----
1 Piece(s)Available

8 Days or more

Female3Cable connection15PlugGeneral shapes20Normal-core7.0-8.52.0None+80NEW-203-ADM8 (relay plug)NEW-203-RM (panel receptacle)---
1 Piece(s)Available

8 Days or more

Female3Cable connection15PlugGeneral shapes20Normal-core10.6 to 12.52.0None+80NEW-203-ADM12 (relay plug)NEW-203-RM (panel receptacle)---
1 Piece(s)Available

8 Days or more

Male3Cable connection15PlugGeneral shapes20Reverse-core7.0-8.52.0None+80NEW-203-ADF8 (relay plug)NEW-203-RF (panel receptacle)---
1 Piece(s)Available

8 Days or more

Male3Cable connection15PlugGeneral shapes20Reverse-core8.6 to 10.52.0None+80NEW-203-ADF10 (relay plug)NEW-203-RF (panel receptacle)---
1 Piece(s)Available

8 Days or more

Female3Panel mount15ReceptacleWith flange20Reverse-coreNone2.0Rectangular+80NEW-203-PM10 (Straight plug)NEW-203-PM12 (Straight plug)NEW-203-PM8 (Straight plug)--
1 Piece(s)Available

8 Days or more

Male3Panel mount15ReceptacleWith flange20Normal-coreNone2.0Rectangular+80NEW-203-PF10 (Straight plug)NEW-203-PF12 (Straight plug)NEW-203-PF8 (Straight plug)--
1 Piece(s)Available

8 Days or more

Female3Cable connection20PlugGeneral shapes24Normal-core9.5 to 11.03.5None+74NEW-243-ADM11 (relay plug)NEW-243-RM (panel receptacle)---
1 Piece(s)Available

8 Days or more

Female3Cable connection20PlugGeneral shapes24Normal-core11.1 to 13.03.5None+74NEW-243-ADM13 (relay plug)NEW-243-RM (panel receptacle)---
1 Piece(s)Available

8 Days or more

Male3Panel mount20ReceptacleWith flange24Normal-coreNone3.5Rectangular+74NEW-243-PF11 (Straight plug)NEW-243-PF13 (Straight plug)NEW-243-PF15 (Straight plug)NEW-243-PM11 (Straight plug)-
1 Piece(s)Available

8 Days or more

Female4Cable connection15PlugGeneral shapes24Normal-core13.1 to 15.02.0None+80NEW-244-ADM15 (relay plug)NEW-244-RM (panel receptacle)---
1 Piece(s)Available

8 Days or more

Female4Panel mount15ReceptacleWith flange24Reverse-coreNone2.0Rectangular+80NEW-244-PM11 (Straight plug)NEW-244-PM13 (Straight plug)NEW-244-PM15 (Straight plug)--
1 Piece(s)Available

8 Days or more

Female4Cable connection20PlugGeneral shapes28Normal-core9.0 to 10.93.5None+67NEW-284-ADM10 (relay plug)NEW-284-RM (panel receptacle)---
1 Piece(s)Available

8 Days or more

Female4Cable connection20PlugGeneral shapes28Normal-core11.0 to 12.43.5None+67NEW-284-ADM12 (relay plug)NEW-284-RM (panel receptacle)---
1 Piece(s)Available

8 Days or more

Female4Cable connection20PlugGeneral shapes28Normal-core16.1 to 18.03.5None+67NEW-284-ADM18 (relay plug)NEW-284-RM (panel receptacle)---
1 Piece(s)Available

8 Days or more

Male4Cable connection20PlugGeneral shapes28Reverse-core9.0 to 10.93.5None+67NEW-284-ADF10 (relay plug)NEW-284-RF (panel receptacle)---
1 Piece(s)Available

8 Days or more

Male4Cable connection20PlugGeneral shapes28Reverse-core11.0 to 12.43.5None+67NEW-284-ADF12 (relay plug)NEW-284-RF (panel receptacle)---
1 Piece(s)Available

8 Days or more

Female4Panel mount20ReceptacleWith flange28Reverse-coreNone3.5Rectangular+67NEW-284-PM10 (Straight plug)NEW-284-PM12 (Straight plug)NEW-284-PM14 (Straight plug)NEW-284-PM16 (Straight plug)NEW-284-PM18 (Straight plug)
1 Piece(s)Available

8 Days or more

Male4Panel mount20ReceptacleWith flange28Normal-coreNone3.5Rectangular+67NEW-284-PF10 (Straight plug)NEW-284-PF12 (Straight plug)NEW-284-PF14 (Straight plug)NEW-284-PF16 (Straight plug)NEW-284-PF18 (Straight plug)
1 Piece(s)Available

8 Days or more

Female8Cable connection15AdapterGeneral shapes28Reverse-core9.0 to 10.92.0None+77NEW-288-PM10 (Straight plug)----
1 Piece(s)Available

8 Days or more

Female8Cable connection15PlugGeneral shapes28Normal-core9.0 to 10.92.0None+77NEW-288-ADM10 (relay plug)NEW-288-RM (panel receptacle)---
1 Piece(s)Available

8 Days or more

Male8Cable connection15PlugGeneral shapes28Reverse-core9.0 to 10.92.0None+77NEW-288-ADF10 (relay plug)NEW-288-RF (panel receptacle)---
1 Piece(s)Available

8 Days or more

Female8Panel mount15ReceptacleWith flange28Reverse-coreNone2.0Rectangular+77NEW-288-PM10 (Straight plug)NEW-288-PM12 (Straight plug)NEW-288-PM14 (Straight plug)NEW-288-PM16 (Straight plug)NEW-288-PM18 (Straight plug)
1 Piece(s)Available

8 Days or more

Male8Panel mount15ReceptacleWith flange28Normal-coreNone2.0Rectangular+77NEW-288-PF10 (Straight plug)NEW-288-PF12 (Straight plug)NEW-288-PF14 (Straight plug)NEW-288-PF16 (Straight plug)NEW-288-PF18 (Straight plug)

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NEW
Allowable Voltage(V) 250 Wire connection method Solder Connection direction Straight
Representative standards UL / TUV / CSA Operating temperature range(℃) -25 to +85 Screw for Tubes None
Shell plating treatment Unprocessed Contact plating treatment Silver

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.