(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Filter, HR Series

Filter, HR Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Can be used as a replacement filter for HF - P type fan filters.
· Can also be applied to heat dissipation holes as a dust-prevention filter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HR1030
HR2550
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
1 Piece(s)Available

8 Days or more

10300100
1 Piece(s)Available

8 Days or more

10500250

Loading...

  1. 1

Basic Information

Type Filter Color/Surface treatment Gray t(mm) 3
Material Polyurethane foam

Additional Products in this Category

Tech Support