(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook-Up Wires - DY-SOFT Compatible

Hook-Up Wires - DY-SOFT Compatible
  • Volume Discount

Highly Flexible and Durable Wire for Internal Wiring of Equipment

[Features]
・Excellent flexibility thanks to the use of fine wires with the conductor and highly flexible vinyl insulation.
・This wire’s excellent flexibility allows efficient wiring, even within the narrow confines inside equipment, with the reduced bending radius allowing saving on for space.
・Its excellent heat resistance, flame retardancy, and oil resistance make this wire ideal for internal wiring of equipment.
・This wire offers particularly high heat resistance, capable of withstanding 110°C for 40, 000 hours.
・This product complies with Japanese standards (Electrical Appliance and Material Safety Law), international standards (UL/cUL, CE mark), and can be used with export equipment.
・Uses a rated current of 600 V (450/750 V).

Part Number

Configured Part Number is shown.

Part Number
DY-SOFT-AWG1/0-BK-1
DY-SOFT-AWG1/0-BK-2
DY-SOFT-AWG1/0-BK-3
DY-SOFT-AWG1/0-BK-4
DY-SOFT-AWG1/0-BK-5
DY-SOFT-AWG1/0-BK-6
DY-SOFT-AWG1/0-BK-7
DY-SOFT-AWG1/0-BK-8
DY-SOFT-AWG1/0-BK-9
DY-SOFT-AWG1/0-BK-10
DY-SOFT-AWG1/0-BK-11
DY-SOFT-AWG1/0-BK-12
DY-SOFT-AWG1/0-BK-13
DY-SOFT-AWG1/0-BK-14
DY-SOFT-AWG1/0-BK-15
DY-SOFT-AWG1/0-BK-16
DY-SOFT-AWG1/0-BK-17
DY-SOFT-AWG1/0-BK-18
DY-SOFT-AWG1/0-BK-19
DY-SOFT-AWG1/0-BK-20
DY-SOFT-AWG1/0-BK-21
DY-SOFT-AWG1/0-BK-22
DY-SOFT-AWG1/0-BK-23
DY-SOFT-AWG1/0-BK-24
DY-SOFT-AWG1/0-BK-25
DY-SOFT-AWG1/0-BK-26
DY-SOFT-AWG1/0-BK-27
DY-SOFT-AWG1/0-BK-28
DY-SOFT-AWG1/0-BK-29
DY-SOFT-AWG1/0-BK-30
DY-SOFT-AWG1/0-BK-31
DY-SOFT-AWG1/0-BK-32
DY-SOFT-AWG1/0-BK-33
DY-SOFT-AWG1/0-BK-34
DY-SOFT-AWG1/0-BK-35
DY-SOFT-AWG1/0-BK-36
DY-SOFT-AWG1/0-BK-37
DY-SOFT-AWG1/0-BK-38
DY-SOFT-AWG1/0-BK-39
DY-SOFT-AWG1/0-BK-40
DY-SOFT-AWG1/0-BK-41
DY-SOFT-AWG1/0-BK-42
DY-SOFT-AWG1/0-BK-43
DY-SOFT-AWG1/0-BK-44
DY-SOFT-AWG1/0-BK-45
DY-SOFT-AWG1/0-BK-46
DY-SOFT-AWG1/0-BK-47
DY-SOFT-AWG1/0-BK-48
DY-SOFT-AWG1/0-BK-49
DY-SOFT-AWG1/0-BK-50
DY-SOFT-AWG1/0-BK-51
DY-SOFT-AWG1/0-BK-52
DY-SOFT-AWG1/0-BK-53
DY-SOFT-AWG1/0-BK-54
DY-SOFT-AWG1/0-BK-55
DY-SOFT-AWG1/0-BK-56
DY-SOFT-AWG1/0-BK-57
DY-SOFT-AWG1/0-BK-58
DY-SOFT-AWG1/0-BK-59
DY-SOFT-AWG1/0-BK-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Sheath (outer coating) color
1 Piece(s)Available

9 Days or more

10156.571/015.6Black
1 Piece(s)Available

8 Days or more

10256.571/015.6Black
1 Piece(s)Available

8 Days or more

10356.571/015.6Black
1 Piece(s)Available

8 Days or more

10456.571/015.6Black
1 Piece(s)Available

8 Days or more

10556.571/015.6Black
1 Piece(s)Available

8 Days or more

10656.571/015.6Black
1 Piece(s)Available

8 Days or more

10756.571/015.6Black
1 Piece(s)Available

8 Days or more

10856.571/015.6Black
1 Piece(s)Available

8 Days or more

10956.571/015.6Black
1 Piece(s)Available

8 Days or more

101056.571/015.6Black
1 Piece(s)Available

8 Days or more

101156.571/015.6Black
1 Piece(s)Available

8 Days or more

101256.571/015.6Black
1 Piece(s)Available

8 Days or more

101356.571/015.6Black
1 Piece(s)Available

8 Days or more

101456.571/015.6Black
1 Piece(s)Available

8 Days or more

101556.571/015.6Black
1 Piece(s)Available

8 Days or more

101656.571/015.6Black
1 Piece(s)Available

8 Days or more

101756.571/015.6Black
1 Piece(s)Available

8 Days or more

101856.571/015.6Black
1 Piece(s)Available

8 Days or more

101956.571/015.6Black
1 Piece(s)Available

8 Days or more

102056.571/015.6Black
1 Piece(s)Available

8 Days or more

102156.571/015.6Black
1 Piece(s)Available

8 Days or more

102256.571/015.6Black
1 Piece(s)Available

8 Days or more

102356.571/015.6Black
1 Piece(s)Available

8 Days or more

102456.571/015.6Black
1 Piece(s)Available

8 Days or more

102556.571/015.6Black
1 Piece(s)Available

8 Days or more

102656.571/015.6Black
1 Piece(s)Available

8 Days or more

102756.571/015.6Black
1 Piece(s)Available

8 Days or more

102856.571/015.6Black
1 Piece(s)Available

8 Days or more

102956.571/015.6Black
1 Piece(s)Available

8 Days or more

103056.571/015.6Black
1 Piece(s)Available

8 Days or more

103156.571/015.6Black
1 Piece(s)Available

8 Days or more

103256.571/015.6Black
1 Piece(s)Available

8 Days or more

103356.571/015.6Black
1 Piece(s)Available

8 Days or more

103456.571/015.6Black
1 Piece(s)Available

8 Days or more

103556.571/015.6Black
1 Piece(s)Available

8 Days or more

103656.571/015.6Black
1 Piece(s)Available

8 Days or more

103756.571/015.6Black
1 Piece(s)Available

8 Days or more

103856.571/015.6Black
1 Piece(s)Available

8 Days or more

103956.571/015.6Black
1 Piece(s)Available

8 Days or more

104056.571/015.6Black
1 Piece(s)Available

8 Days or more

104156.571/015.6Black
1 Piece(s)Available

8 Days or more

104256.571/015.6Black
1 Piece(s)Available

8 Days or more

104356.571/015.6Black
1 Piece(s)Available

8 Days or more

104456.571/015.6Black
1 Piece(s)Available

8 Days or more

104556.571/015.6Black
1 Piece(s)Available

8 Days or more

104656.571/015.6Black
1 Piece(s)Available

8 Days or more

104756.571/015.6Black
1 Piece(s)Available

8 Days or more

104856.571/015.6Black
1 Piece(s)Available

8 Days or more

104956.571/015.6Black
1 Piece(s)Available

8 Days or more

105056.571/015.6Black
1 Piece(s)Available

8 Days or more

105156.571/015.6Black
1 Piece(s)Available

8 Days or more

105256.571/015.6Black
1 Piece(s)Available

8 Days or more

105356.571/015.6Black
1 Piece(s)Available

8 Days or more

105456.571/015.6Black
1 Piece(s)Available

8 Days or more

105556.571/015.6Black
1 Piece(s)Available

8 Days or more

105656.571/015.6Black
1 Piece(s)Available

8 Days or more

105756.571/015.6Black
1 Piece(s)Available

8 Days or more

105856.571/015.6Black
1 Piece(s)Available

8 Days or more

105956.571/015.6Black
1 Piece(s)Available

8 Days or more

106056.571/015.6Black

Loading...

Basic Information

Number of cores(Core) 1 Rated voltage 600V Shield None
Properties Oil resistance / Heat resistance Representative standards UL / CE / CSA(c-UL)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.