(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - OA-W Series, Waterproof【1-20 Pieces Per Package】 (Part Numbers)

Cable Glands - OA-W Series, Waterproof
  • Volume Discount

Weatherproof cable gland that utilizes a unique W-seal structure and O-ring to produce a water and oil proof seal for wiring outlets found in control panels, limit switches, junction boxes, electric motors, and other electrical wiring applications.

[Features]
・Beige, light gray, and black color options available.
・IP67 environmental rating.
・Compatible with wires ranging from 14 AWG (1.7mm) to -11 AWG (30mm).

PDF

Part Number

Configured Part Number is shown.

OA-W15M-07EB

 
Part Number
OA-W15M-07EB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Applicable wire diameter
(mm)
Mounting screw Color Mounting hole diameter
(mm)
Applicable plate thickness
(mm)
Number of Holes
(Piece)
Application Internal diameter Φ
(mm)
Outer diameter Φ
(mm)
Specifications Lock nut Notes

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ5~7Metric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0Φ 5-7M15 P=1BeigeΦ 153 mm or less1Weatherproof1718Standard typeResin-

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 Operating ambient temperature(℃) -25 to +80 Protection grade(IP) 67

Additional Products in this Category

Tech Support