(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cables - PVC, 600V, UL/CE Compliant

Power Cables - PVC, 600V, UL/CE Compliant
  • Volume Discount

Cable for electronic equipment wiring suitable for wiring on cable trays and raceways

[Features]
▪ Both UL and cUL compliant (Categories: QPOR, AVLV2, ZKHZ and AVLV7).
▪ Conforms to ULVW-1 and cULFT1 flame retardance standards.
▪ Passed the UL vertical tray flame retardance test.
· Uses a flexible vinyl sheath material that is oil and heat-resistant.
・CE Marking Compliant Product (TÜV certified product)(TÜV Certification (18 - 12 AWG) No. J2051249, (10 - 6 AWG) No. J2051252).
· Can be used as tray cable as well.
・10 AWG and under comply with the Electrical Appliance and Material Safety Law

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UE/2501(N)/TC LF 2X12AWG-100
UE/2501(N)/TC LF 2X14AWG-100
UE/2501(N)/TC LF 2X16AWG-100
UE/2501(N)/TC LF 2X18AWG-100
UE/2501(N)/TC LF 3X12AWG-100
UE/2501(N)/TC LF 3X14AWG-100
UE/2501(N)/TC LF 3X16AWG-100
UE/2501(N)/TC LF 3X18AWG-100
UE/2501(N)/TC LF 4X12AWG-100
UE/2501(N)/TC LF 4X14AWG-100
UE/2501(N)/TC LF 4X16AWG-100
UE/2501(N)/TC LF 4X18AWG-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

10 Days or more

103.312211.8
1 Piece(s)Available

10 Days or more

102.0814210.8
1 Piece(s)Available

10 Days or more

101.316210.1
1 Piece(s)Available

10 Days or more

100.8231829.4
1 Piece(s)Available

10 Days or more

103.312312.4
1 Piece(s)Available

10 Days or more

102.0814311.4
1 Piece(s)Available

10 Days or more

101.316310.6
1 Piece(s)Available

10 Days or more

100.8231839.9
1 Piece(s)Available

10 Days or more

103.312413.5
1 Piece(s)Available

10 Days or more

102.0814412.3
1 Piece(s)Available

10 Days or more

101.316411.4
1 Piece(s)Available

10 Days or more

100.82318410.6

Loading...

  1. 1

Basic Information

Total length(m) 100 Rated voltage 600V Shield None
Sheath Characteristic Oil resistance / Heat resistance Representative standards PSE / UL / CE / CSA(c-UL) Sheath Color Black
Ground wire None Sheath Material PVC Insulation body materials PVC
Power supply/signal For signals Other properties Flame retardant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.