(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nanaboshi NJC Series standard-model metal round connectors are used for a variety of circuit connections. The NJC series can be used in a wide range of applications such as medical equipment, measuring equipment, control equipment and power supply.
[Features]
•Smooth coupling due to 5-key system guide
•JIS C 5432 compliant connectors
•Die cast shell with zinc alloy or aluminum alloy
•Non-waterproof
•Thread Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating
Part Number
Configured Part Number is shown.
NJC-2816-AD(F)F
Part Number |
---|
NJC-2816-AD(F)F |
Loading...
Connector shape | Circular | Connector series initials | MNO | Series starting with M, N, O | NJC |
---|---|---|---|---|---|
Connection direction | Straight | IP Rating | None | Screw for Tubes | None |
Shell plating treatment | Satin chrome |
Please check the type/dimensions/specifications of the part NJC-2816-AD(F)F in the NJC Series Circular Connector - Metal series.
Part Number |
---|
NJC-163-ADM |
NJC-163-ADMY |
NJC-163-PF |
NJC-2816-ADF |
NJC-2816-ADM |
NJC-2816-PF |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy