(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NJC Series Circular Connector - Metal (Part Numbers)

NJC Series Circular Connector - Metal
  • Volume Discount

Nanaboshi NJC Series standard-model metal round connectors are used for a variety of circuit connections. The NJC series can be used in a wide range of applications such as medical equipment, measuring equipment, control equipment and power supply.

[Features]
•Smooth coupling due to 5-key system guide
•JIS C 5432 compliant connectors
•Die cast shell with zinc alloy or aluminum alloy
•Non-waterproof
•Thread Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating

PDF

Part Number

Configured Part Number is shown.

NJC-2421-ADM

 
Part Number
NJC-2421-ADM
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11
1 Piece(s)Available

8 Days or more

Male21Cable connection6/3-Solder-AdapterGeneral shapes24Normal-core11.5 to 14.00.75/0.3-25 to +60NoneStandardSilver/goldAllowable current/cross-section area of the wire conductor, numbers 19, 20, and 21: 6 A/0.75 mm2, Other: 3 A/0.3 mm2NJC-2421-GPF1/2 (straight plug)NJC-2421-PF (Straight plug)---------

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NJC
Connection direction Straight IP Rating None Screw for Tubes None
Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NJC-2421-ADM in the NJC Series Circular Connector - Metal series.

Products like this...

Part Number
NJC-163-ADM
NJC-163-ADMY
NJC-163-PF
NJC-2421-PF
NJC-2421-PM
NJC-2421-RF
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11
1 Piece(s)Available

8 Days or more

Male3Cable connection10125SolderPSEAdapterGeneral shapes16Normal-core7.0-8.51.25-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-163-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Cable connection10125SolderPSEAdapterGeneral shapes16Normal-core7.0-8.51.25-25 to +85None60°SilverConforms to JIS C 5432NJC-163-ADMYNJC-163-PFY (Straight plug)---------
1 Piece(s)Available

Same day

Stock

Female3Cable connection10125SolderPSEPlugGeneral shapes16Normal-core7.0-8.51.25-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-163-AD(F)M (relay plug)NJC-163-ADM (relay plug)NJC-163-RM (panel receptacle)--------
1 Piece(s)Available

8 Days or more

Female21Cable connection6/3-Solder-PlugGeneral shapes24Normal-core11.5 to 14.00.75/0.3-25 to +60NoneStandardSilver/goldAllowable current/cross-section area of the wire conductor, numbers 19, 20, and 21: 6 A/0.75 mm2, Other: 3 A/0.3 mm2NJC-2212-GAD(F)M1/2 (relay plug)NJC-2421-AD(F)M (relay plug)NJC-2421-ADM (relay plug)NJC-2421-GADM1/2 (relay plug)NJC-2421-RM (panel receptacle)------
1 Piece(s)Available

8 Days or more

Male21Cable connection6/3-Solder-PlugGeneral shapes24Reverse-core11.5 to 14.00.75/0.3-25 to +60NoneStandardSilver/goldAllowable current/cross-section area of the wire conductor, numbers 19, 20, and 21: 6 A/0.75 mm2, Other: 3 A/0.3 mm2NJC-2212-GAD(F)F1/2 (relay plug)NJC-2421-AD(F)F (relay plug)NJC-2421-ADF (relay plug)NJC-2421-GADF1/2 (relay plug)NJC-2421-RF (panel receptacle)------
1 Piece(s)Available

8 Days or more

Female21Panel mount6/3-Solder-ReceptacleWith flange24Reverse-coreNone0.75/0.3-25 to +60RectangularStandardSilver/goldAllowable current/cross-section area of the wire conductor, numbers 19, 20, and 21: 6 A/0.75 mm2, Other: 3 A/0.3 mm2NJC-2421-GPM1/2 (straight plug)NJC-2421-PM (Straight plug)---------

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.