(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NJW Series Circular Connector - Waterproof, Metal (Part Numbers)

NJW Series Circular Connector - Waterproof, Metal

Click this image to zoom it.

Move the mouse over the image to zoom

  • NJW Series Circular Connector - Waterproof, Metal
  • NJW Series Circular Connector - Waterproof, Metal
  • Volume Discount

Nanaboshi NJW Series standard-model metal round connectors are used for a variety of circuit connections. The NJW series can be used in a wide range of applications such as medical equipment, measuring equipment, construction machines and power supply. These connectors are also waterproof and suitable for outdoor installations.

[Features]
•Smooth coupling due to 5-key system guide
•JIS C 5432 compliant connectors
•Die cast shell with zinc alloy or aluminum alloy
•Waterproof
•Thread Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating
•IP67 equivalent when coupled

PDF

Part Number

Configured Part Number is shown.

NJW-165-PM7

 
Part Number
NJW-165-PM7
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Screw for Tubes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15
1 Piece(s)Available

8 Days or more

Male5Cable connection5125Solder-PlugGeneral shapes16Reverse-core5.7 to 6.80.5-25 to +85NoneNoneStandardSilver-NJW-165-AD(F)F7 (relay plug)NJW-165-AD(F)FK7 (relay plug)NJW-165-ADF7 (relay plug)NJW-165-ADFK7 (relay plug)NJW-165-RBF (panel receptacle)NJW-165-RF (panel receptacle)---------

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NJW
Connection direction Straight IP Rating IP67 equivalent Shell plating treatment Special processing

Please check the type/dimensions/specifications of the part NJW-165-PM7 in the NJW Series Circular Connector - Waterproof, Metal series.

Products like this...

Part Number
NJW-163-ADF7
NJW-163-ADF8
NJW-163-ADF9
NJW-165-PM8
NJW-165-PM9
NJW-165-RBF
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Screw for Tubes Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11 Mating partner 12 Mating partner 13 Mating partner 14 Mating partner 15
1 Piece(s)Available

8 Days or more

Female3Cable connection10125SolderPSEAdapterGeneral shapes16Reverse-core5.7 to 6.81.25-25 to +85NoneNoneStandardSilver-NJW-163-PM7 (Straight plug)NJW-163-PMK7 (Straight plug)-------------
1 Piece(s)Available

8 Days or more

Female3Cable connection10125SolderPSEAdapterGeneral shapes16Reverse-core6.9~7.91.25-25 to +85NoneNoneStandardSilver-NJW-163-PM8 (Straight plug)NJW-163-PMK8 (Straight plug)-------------
1 Piece(s)

8 Days or more

Female3Cable connection10125SolderPSEAdapterGeneral shapes16Reverse-core8.0 to 9.41.25-25 to +85NoneNoneStandardSilver-NJW-163-PM9 (Straight plug)NJW-163-PMK9 (Straight plug)-------------
1 Piece(s)

8 Days or more

Male5Cable connection5125Solder-PlugGeneral shapes16Reverse-core6.9~7.90.5-25 to +85NoneNoneStandardSilver-NJW-165-AD(F)F8 (relay plug)NJW-165-AD(F)FK8 (relay plug)NJW-165-ADF8 (relay plug)NJW-165-ADFK8 (relay plug)NJW-165-RBF (panel receptacle)NJW-165-RF (panel receptacle)---------
1 Piece(s)Available

8 Days or more

Male5Cable connection5125Solder-PlugGeneral shapes16Reverse-core8.0 to 9.40.5-25 to +85NoneNoneStandardSilver-NJW-165-AD(F)F9 (relay plug)NJW-165-AD(F)FK9 (relay plug)NJW-165-ADF9 (relay plug)NJW-165-ADFK9 (relay plug)NJW-165-RBF (panel receptacle)NJW-165-RF (panel receptacle)---------
1 Piece(s)Available

8 Days or more

Female5Panel mount5125Solder-ReceptacleBulkhead type16Reverse-coreNone0.5-25 to +85NoneNoneStandardSilver-NJW-165-PM11 (Straight plug)NJW-165-PM5 (Straight plug)NJW-165-PM7 (Straight plug)NJW-165-PM8 (Straight plug)NJW-165-PM9 (Straight plug)NJW-165-PMK11 (Straight plug)NJW-165-PMK5 (Straight plug)NJW-165-PMK7 (Straight plug)NJW-165-PMK8 (Straight plug)NJW-165-PMK9 (Straight plug)-----

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.