(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nanaboshi NET Series features a metallic shell and a ground contact with a conductive sequence structure. The NET series are power connectors compliant to multiple protection standards including UL and CSA standards. These connectors are used in various factory automation equipment as well as semiconductor equipment.
[Features]
•Non-Waterproof
•Threaded Lock
•Protection circuit: Ground contact sequence structure connected to metal shell
•Shell sizes: 20, 24, 28, 32
•Number of Contacts: 3, 4, and 8
•Contact Material: Copper Alloy
•Finish: Silver-plating
•Cable termination: Solder
Part Number
Configured Part Number is shown.
NET-244-PM
Part Number |
---|
NET-244-PM |
Loading...
Connector shape | Circular | Connector series initials | MNO | Series starting with M, N, O | NET |
---|---|---|---|---|---|
Allowable Voltage(V) | 250 | Wire connection method | Solder | Connection direction | Straight |
IP Rating | None | Representative standards | UL / TUV / CSA | Screw for Tubes | None |
Shell plating treatment | Satin chrome | Contact plating treatment | Silver |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy