(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Rack Case, Vertical, Heat Sink, HYR Series

Enclosures - Rack Case, Vertical, Heat Sink, HYR Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Enclosures - Rack Case, Vertical, Heat Sink, HYR Series
  • Enclosures - Rack Case, Vertical, Heat Sink, HYR Series
  • Volume Discount

Vertical heat sink-type rack case (HYR)

[Features]
· Superior design, with a hairline finish on the surface for a high-quality feel.
· A case for natural cooling with a vertical heat sink shape made with thermal countermeasures in mind.
· 4 different heights for a total of 4 sizes and 8 types of rack case.
· An extremely strong case that uses aluminum extrusion material for incredible durability.
· The case is made of few parts, making assembly easy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HYR88-43-23BB
HYR88-43-23SS
HYR133-43-23BB
HYR133-43-23SS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
Color specifications
(Body)
Color specifications
(Panel)
Color specifications
(Top and bottom)
Applicable battery Standard (EIA)
(U)
1 Piece(s)Available

9 Days or more

1088Black--006Px12
1 Piece(s)Available

9 Days or more

1088SilverSilverSilver006Px12
1 Piece(s)Available

9 Days or more

10132.5Black--Two AA3
1 Piece(s)Available

9 Days or more

10132.5Silver--Two AA3

Loading...

  1. 1

Basic Information

Use application Control box W(mm) 482.6 D(mm) 231
Material Aluminum Protection grade (IP) None Mounting base There are optional items

Additional Products in this Category

Tech Support