(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Waterproof / Dust Proof ABS Box,SC Series (Part Numbers)

Waterproof / Dust Proof ABS Box,SC Series
  • Volume Discount

Waterproof / Dustproof ABS Box (SC)

[Features]
· The design cover conceals all mounting screws to provide a clean appearance.
· By simply opening up the design cover, it can be removed from the underlying surface without opening/closing the top cover.
· Also ideal for cases where a touch panel is mounted to the top surface and used as a control device.
· Cover dropping is prevented by attaching an included plastic hinge.

Part Number

Configured Part Number is shown.

SC17-28-6

Part Number
SC17-28-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Use application Control box W(mm) 170 H(mm) 60
D(mm) 280 Material Resin Protection grade (IP) IP65
Mounting base No mounting base Color specifications(Body) Light gray Color specifications(Top cover) Light gray
Operating temperature range(℃) -5 to 60 Self-extinguishing(UL94) V-0 Tightening torque(N・m) 0.75 to 1

Please check the type/dimensions/specifications of the part SC17-28-6 in the Waterproof / Dust Proof ABS Box,SC Series series.

Additional Products in this Category

Tech Support